Adapters & Taps

GT3W

$4.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Number of Outlets: 3
  • Outlet type: NEMA 5-15R
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Color: White
Overview

Product Overview

The GT3W wall tap adapter from CyberPower effectively expands a single outlet into three outlets. This wall tap adapter has three standard spaced, grounded outlets, one standard, three prong, grounded plug, and features a device holder on the top surface for convenience. CyberPower adapters come in a variety of designs.

Product Features
  • Grounded Three-Prong Outlet
    Expands one grounded outlet into three grounded outlets
Compatible Products
Specifications
Expand All
Input
Circuit Breaker 15 A
Cord Length Walltap
Input Plug Type NEMA 5-15P
Plug Style Straight
Output
Electrical Rating 125VAC/15A/60Hz
Outlet Type 3 – NEMA 5-15R
Outlets – Total 3
USB Charge Port No
Surge Protection & Filtering
Coax Protection RG6 None
Power
Continuous Power Capability 1875 W
Physical
Color White
Dimensions
Physical Dimensions – (WxHxD) (cm) 9.4 x 4.7 x 3.99 (cm)
Physical Dimensions – (WxHxD) (in) 3.7 x 1.85 x 1.57 (in)
Physical Dimensions – (WxHxD) (mm) 94 x 47 x 40 (mm)
Dimensions – Shipping
Shipping – Weight (kg) 0.0
Shipping – Weight (lb) 0.01
Shipping Dimensions – (WxHxD) (cm) 14.0 x 7.62 x 16.51 (cm)
Shipping Dimensions – (WxHxD) (in) 5.51 x 3 x 6.5 (in)
Shipping Dimensions – (WxHxD) (mm) 139.95 x 76.2 x 165.1 (mm)
Certifications
Safety cUL, UL 498A
Warranty
Product Warranty 1 Year Limited Warranty
Downloads
Support
Is this for indoor or outdoor use?

Indoor use only.

Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP