Extension Cords

GC1050G

$34.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Outlet type: NEMA 5-15R
  • Outlet quantity: 1
  • Plug type: NEMA 5-15P
  • Plug style: Straight
  • Total length: 50 ft.
  • Color: Green
  • Warranty: One year
Overview

Product Overview

The GC1050G 1 outlet, 50 ft. outdoor rated extension cord from CyberPower brings power to where it is needed.

Product Features
  • 50 ft. Extension Cord
    Brings power to hard to reach locations
  • 16 gauge cable
    Highly flexible, very durable, and built to last
  • One Year Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
What's In The Box

50 ft outdoor extension cord

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Amperage 13 A
Input
Cord Length 50 ft (15.2 m)
Input Plug Type NEMA 5-15P
Nominal Input Voltage 125 VAC
Plug Style Straight
Voltage Range 125
Output
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Physical
Color Green
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 1.52 x 1.52 x 1524.0 (cm)
Physical Dimensions – (WxHxD) (in) 0.6 x 0.6 x 600 (in)
Physical Dimensions – (WxHxD) (mm) 15 x 15 x 15240 (mm)
Physical Weight (kg) 1.54
Physical Weight (lb) 3.4
Dimensions – Shipping
Shipping – Weight (kg) 1.54
Shipping – Weight (lb) 3.4
Shipping Dimensions – (WxHxD) (cm) 16.51 x 6.35 x 28.58 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 2.5 x 11.25 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 63.5 x 285.75 (mm)
Certifications
Safety ETL
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

GC1050G

310 KB
53 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model AmpsOutletsCord Length MSRP
 GC301 NEMA 5-15R1.1 ft (0.3 m) $14.99
 GC201 2 $4.99
 GC3015G 13 A315 ft (4.6 m) $12.99
 GC1025G 13 A125 ft (7.6 m) $24.95
 GC1050G 13 A150 ft (15.2 m) $34.95
 GC3006G 13 A36 ft (1.8 m) $6.99