Ecologic UPS Series

EC650LCD

$94.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 650 VA / 390 W
  • Topology: Standby
  • Waveform: Simulated Sine Wave
  • Output: 120 VAC ± 5%
  • Plug type & cord: NEMA 5-15P, 5 ft. cord
  • Outlet types: 8 × NEMA 5-15R
  • Communication: USB
  • Management software: PowerPanel® Personal
  • Warranty: 3 year
  • Connected Equipment Guarantee: $100,000
Overview

Product Overview

A compact UPS with standby topology, the CyberPower Ecologic EC650LCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. During power interruptions, the EC650LCD offers reliable power protection and battery backup. When the battery backup detects that the computer is off or in sleep mode, computer peripherals connected to the ECO Mode, surge protected outlets will be automatically turned off, reducing power usage and lowering energy costs (USB connection required). The multifunction LCD provides immediate, detailed information about the UPS battery and power conditions and generates alerts of potential problems before they can affect critical equipment and cause downtime. The EC650LCD comes with a three-year warranty (including coverage of batteries) and a $100,000 Connected Equipment Guarantee.

Product Features
  • Battery Backup
    Supplies power long enough for equipment to properly shut down when utility power fails. Helps prevent loss of data and minimizes the component stress caused by a hard shutdown.
  • Surge Protection
    Diverts excess voltage away from sensitive electronic equipment during an AC power surge or power spike to prevent damage.
  • ECO Mode
    Is an energy-efficient, user selectable feature for some surge-protected outlets. When the computer is off or is in sleep mode, the UPS automatically cuts power to computer peripherals connected to any outlets in ECO mode.
  • Multifunction LCD
    Displays immediate, detailed information on the UPS battery and power conditions, alerting users to potential problems before they can affect critical equipment and cause downtime.
  • Widely Spaced Outlet(s)
    The widely-spaced outlet allow you to conveniently add transformer-sized plugs without blocking other outlets.
  • Audible Alarms
    Provides audible notification of certain events such as running on battery power, low battery, or overload conditions.
  • LED Status Lights
    Indicate Power On, ECO On/Off.
  • Ultra Quiet Design
    Minimizes noise during operation for a quieter work environment.
  • ENERGY STAR
    This model is an ENERGY STAR® certified Uninterruptible Power Supply (UPS) system. ENERGY STAR is the trusted, government-backed symbol for energy-efficient products and practices that help save money and protect the environment.
  • GreenPower UPS™ High-Efficiency
    Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
  • Standby Topology
    Ensures that when incoming power drops below or surges above safe voltage levels, the UPS switches to DC battery power and then inverts to AC power to run connected equipment.
  • Simulated Sine Wave Output
    Provides a manufactured waveform output to supply cost-effective battery backup power for equipment that does not require sine wave output.
  • PowerPanel® Personal Software
    Provides a user-friendly dashboard interface for controlling and monitoring the UPS. Free software download available here.
  • Three-Year Warranty
    CyberPower will repair or replace a defective UPS system (including batteries) within three years of the purchase date. See warranty for details.
  • Connected Equipment Guarantee
    CyberPower will repair or replace properly connected equipment if it is damaged by a power surge.
Compatible Products
WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving GreenPower UPS™ High-Efficiency
Energy Star Certified Yes
UPS Topology Standby
Battery
Battery Quantity 1
Battery Size 12 V
Battery Type Sealed Lead-Acid Battery
Field-serviceable Battery Replaceable by qualified technician
Runtime at Full Load 2.8 min
Runtime at Half Load 8.4 min
Typical Recharge Time 8 Hours
Input
Circuit Breaker 15 A
Cord Length 5 ft (1.5 m)
Input Frequency Range 47 Hz – 63 Hz
Input Plug Type NEMA 5-15P
Nominal Input Voltage 120 VAC
Plug Style Right Angle – 45° Offset
Output
On AC WaveForm Sine Wave
On Battery Frequency 50/60 Hz ± 1% (auto-sensing)
On Battery Voltage 120 VAC ± 5%
On Battery Waveform Simulated Sine Wave
Outlet Type 8 – NEMA 5-15R
Outlets – Battery & Surge Protected 4
Outlets – Eco Controlled 3
Outlets – Surge-Only Protected 4
Outlets – Total 8
Outlets – Widely Spaced 2
Output Power Factor 0.6
Overload Protection Internal Circuitry Limiting
Circuit Breaker Protected
Typical Transfer Time 4 ms
USB Charge Port No
VA 650 VA
Watts 390 W
Surge Protection & Filtering
EMI/RFI Filtration Yes
Surge Suppression (Joules) 526 J
Management & Communications
Audible Alarms Battery Mode
Low Battery
Overload
HID Compliant USB Port Yes
LCD Multifunction LCD
LED Indicators Power On
ECO On/Off
Management Cable USB Cable
Software (Free Download) PowerPanel® Personal
Physical
Color Black
Form Factor Compact
Keyhole Mounting Slots Yes
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 26.92 x 7.87 x 14.99 (cm)
Physical Dimensions – (WxHxD) (in) 10.6 x 3.1 x 5.9 (in)
Physical Dimensions – (WxHxD) (mm) 269 x 79 x 150 (mm)
Physical Weight (kg) 2.9
Physical Weight (lb) 6.4
Dimensions – Shipping
Shipping – Weight (kg) 7.71
Shipping – Weight (lb) 17.0
Shipping Dimensions – (WxHxD) (cm) 10.87 x 20.65 x 33.66 (cm)
Shipping Dimensions – (WxHxD) (in) 4.28 x 8.13 x 13.25 (in)
Shipping Dimensions – (WxHxD) (mm) 108.71 x 206.5 x 336.55 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 90 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
FCC Part 15 Class B
CSA C22.2 NO. 107.3
Warranty
CEG Amount $100000
Connected Equipment Guarantee Lifetime
Extended Warranty Option WEXT5YR-U1A
Product Warranty 3 Year Limited Warranty
Feature Focus
Energy-Saving ECO Mode

The Ecologic UPS Series offers energy-conserving ECO Mode functionality and surge protected ECO outlets. These outlets are specifically designed to provide energy and cost saving benefits. It’s easy to use the ECO Mode technology. Activate the ECO outlets by pressing the ECO Mode button on the front of the UPS. When ECO Mode is turned on (and the computer is properly connected to the UPS), the UPS can detect whether the attached computer is turned off or is in sleep mode. The UPS will then safely remove power from the ECO outlets to shut down the connected devices, reducing power usage.

ECO outlets provide easy-to-use flexibility. When activated, ECO mode helps reduce energy waste by switching off AC power to connected equipment. (If you need to use the ECO outlets as standard surge-protected outlets, simply turn off ECO Mode.) CyberPower’s ECO Mode outlet technology, combined with ENERGY STAR® compliant GreenPower UPS™ high-efficiency design, increases energy savings, reduces heat dissipation, and provides quiet, eco-friendly power protection.


Conserve energy with an Advanced Power Strip (APS) or Energy-Saving Battery Backup

 

TIP: Energy costs are getting higher—the cheapest energy is the energy you don’t use.

 

Tier 1 & tier 2 advanced power strips and energy-saving battery backups reduce energy consumption by managing the power to connected devices when not in use.

Choose the Right Tier for You

Energy-saving Tier 1 advanced power strips have all three types of outlets: master, always-on, and energy-saving. The typical use for a master outlet is a desktop computer. Any additional electronic devices that accompany a desktop computer, like a monitor or a printer, are plugged into the energy-saving outlets. When the master outlet detects low power consumption or standby mode in the computer, an energy-saving threshold switch shuts down the equipment connected to both the master outlet and the energy-saving outlets.

 

Explore Tier 1 APS

 

Energy-saving Tier 2 advanced power strips have always-on and energy-saving outlets only. Tier 2 advanced power strips are controlled by an infrared (IR) smart sensor which reduces energy consumption by shutting down all home theater devices when a remote has not been used. The typical use for tier 2 APS device is a television and other home theater electronics. The energy-saving power strip is controlled by an infrared (IR) smart sensor, which is placed on the television. The IR smart sensor turns the electronics plugged into the energy-saving outlets off if it doesn’t sense a response from a remote by setting the timer to one-hour or two-hour.

 

Learn More

 

Energy-Saving Battery Backups with ECO-Mode technology and have a battery inside to help you safely shut down your computer and connected devices in the event of a power outage. Battery backups or Uninterruptible Power Supply (UPS) with ECO Mode, have a user-selectable feature for select surge protected outlets on the UPS. When the UPS is in ECO Mode it detects the computer is asleep or in standby mode and it will automatically turn off electronics plugged into the appropriate outlets. UPS systems with ECO Mode will reduce power usage, protect sensitive electronics from power surges and allow you to safely shutdown your computer in the event of a power outage.

 

Compare Ecologic UPS

 


Downloads

EC650LCD

781 KB

EC650LCD

232 KB
67 KB
126.3 MB

PowerPanel v2.6.1 for Mac

104.4 MB

PowerPanel Linux | 64 Bit | .rpm | v1.4.1

1.9 MB

PowerPanel Linux | 32 Bit | .rpm | v1.4.1

1.6 MB

PowerPanel Linux | 64 Bit | .deb | v1.4.1

1.4 MB

PowerPanel Linux | 32 Bit | .deb | v1.4.1

1.3 MB

PowerPanel Linux | 32 Bit | .tar.gz | v1.4.1

1.7 MB

PowerPanel Linux | 64 Bit | .tar.gz | v1.4.1

1.8 MB
Support
Where is the serial number located on the UPS?

Your CyberPower product serial number (S/N) is located on a small white rectangle label located on the bottom or back panel of your UPS system. The serial number will appear in various places depending on the product you are referencing.

SX650U Serial Number

The label will have a barcode with a 12-character code right below it–this is your serial number. It may include your product’s model number and the words Made in China.

Serial Close Up


Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output VAOutput WattsForm FactorWaveformOutlets MSRP
 EC850LCD 850 VA510 WCompactSimulated Sine Wave12 - NEMA 5-15R $119.95
 EC650LCD 650 VA390 WCompactSimulated Sine Wave8 - NEMA 5-15R $94.99
 EC450G 450 VA260 WCompactSimulated Sine Wave8 - NEMA 5-15R $69.95
 EC750G 750 VA450 WCompactSimulated Sine Wave12 - NEMA 5-15R $109.95
 EC550G 550 VA330 WCompactSimulated Sine Wave8 - NEMA 5-15R $79.95
Runtime