USB Chargers

TRDC2A2USB

DISCONTINUED
  • Power source: USB
  • USB charge ports: 2
  • Plug type: DC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TRDC2A2USB uTravel™ USB Charger, with two USB ports (2.1 Amp shared), quickly charges and powers your mobile devices by plugging into your vehicle's 12V DC power outlet. The USB ports power smartphones, MP3 players, digital cameras, and similar mobile devices. The TRDC2A2USB is backed by a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • DC Plug
    Fits into your vehicle’s DC adapter.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 10A max
Plug Type 12Vdc Auto Power Port
Output
USB Charge 5Vdc @ 2.1A (Shared)
USB Charge Port – Total 2
Indicators
Indicators Power
Physical
Dimensions (W×H×D) (in) 3.66 x 0.8 x 1.59
Weight (lbs) 0.07
Color Black
Enclosure Contruction ABS
Shipping Dimensions (W×H×D) (in) 4 x 0.9 x 7
Shipping Weight (lbs) 0.11
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
General
Type USB Charger
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Downloads

TRDC2A2USB

341 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP
 TR12U3A NEMA 5-15P23.1 Amps (Shared)None $12.95
 CPTDC1U2DC DC Plug12.1 A2 $10.95
 CPTDC2U1DCRC1 DC Plug22.1 A1 $12.95
 TR22U3A 12VDC Auto Power Port23.1 Amps (Shared)None $9.95
 TR15U8A Grounded58.6 ANone $31.99
 TR14A42U NEMA 1-15P44.2 Amps (Shared) $26.95