USB Chargers

TRDC1A1USB

DISCONTINUED
  • Power source: USB
  • USB charge port: 1
  • USB output: 1 Amp
  • Plug type: DC plug
  • LED indicator: Power
  • Overload: Protected
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TRDC1A1USB uTravel™ USB Charger, with a 1-Amp USB port, quickly charges and powers your mobile devices by plugging into your vehicle's 12V DC power outlet. The 1-Amp USB port powers a MP3 player, digital camera, typical smartphone, or similar mobile device. The TRDC1A1USB is backed by a one-year limited warranty.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • DC Plug
    Fits into your vehicle’s DC adapter.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 10A max
Plug Type 12Vdc Auto Power Port
Output
USB Charge 5Vdc @ 1A
USB Charge Port – Total 1
Indicators
Indicators Power
Physical
Dimensions (W×H×D) (in) 1.86 x 1.18 x 1.18
Weight (lbs) 0.03
Color Black
Enclosure Contruction ABS
Shipping Dimensions (W×H×D) (in) 4 x 1.2 x 5.5
Shipping Weight (lbs) 0.06
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
General
Type USB Charger
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Downloads

TRDC1A1USB

339 KB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP