USB Chargers

TRAC1A1USB

DISCONTINUED
  • Power source: USB
  • USB output: 1 Amp
  • USB charge port: 1
  • Plug type: Folding AC plug
  • Overload: Protected
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower TRAC1A1USB uTravel™ USB Charger, with a 1-Amp USB port, quickly charges and powers your mobile devices by plugging into a standard AC outlet. The folding AC plug and a compact design ensure easy portability and convenient use in your home and other locations. The 1-Amp USB port powers a smartphone, MP3 player, digital camera, or similar mobile device. The TRAC1A1USB is backed by a one-year limited warranty.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Folding AC Plug
    Fits any standard AC outlet and features folding prongs.
  • Compact Design
    Ensures the charger fits neatly in a briefcase, backpack, or luggage for easy use and convenient portability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
Specifications
Expand All
Input
Voltage 120Vac
Current 10A max
Plug Type NEMA 5-15P
Output
USB Charge 5Vdc @ 1A
USB Charge Port – Total 1
Indicators
Indicators Power
Physical
Dimensions (W×H×D) (in) 1.57 x 1.18 x 1.57
Weight (lbs) 0.08
Color Black
Enclosure Contruction ABS
Shipping Dimensions (W×H×D) (in) 4 x 1.2 x 5.5
Shipping Weight (lbs) 0.11
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
General
Type USB Charger
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Downloads

TRAC1A1USB

594 KB
Support
My USB Charger has a folding AC plug. Why?

This type of AC plug fits any standard AC outlet and features folding prongs for convenience and portability.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP