USB Chargers

CPTUC01

DISCONTINUED
  • Power source: USB
  • Plug type: Folding AC Plug
    Cigarette Lighter Plug
  • Input voltage: 10.8 – 15.8 VDC (120V)
  • USB output: 5Vdc @ 1A
  • USB charge port: 1
  • Protective cover: Yes
  • Warranty: 1 year
Overview

Product Overview

Compatible with USB 2.0 and USB 1.1, the CyberPower CPTUC01 USB Charger features a 1-Amp USB port for conveniently charging phones, iPods, PDAs, cameras, and other personal electronics from a vehicle's DC power outlet (cigarette lighter) or from a normal AC outlet. Lightweight and compact, the CPUC01 travels easily and is conveniently stored in a protective cover (included). The CPUC01 is backed by a two-year limited warranty.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for portability and convenient use.
  • Protective Cover
    Minimizes damage and provides an easy way to carry the charger.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 120V, 10.8Vdc – 15.8Vdc
Output
USB Charge 5Vdc @ 1A
Physical
Dimensions (W×H×D) (in) 1.25 x 4.75 x 1.25
Weight (lbs) 0.125
Warranty
Product Warranty 2 Years Limited
Feature Focus
What Is a Universal Serial Bus (USB)?

A Universal Serial Bus (USB) connects computers and peripherals. The USB replaces the different kinds of serial and parallel port connectors with one standardized plug and port combined. You can use a USB with various devices, including those for digital photography, digital imaging, PC-telephony, video conferencing, and others.

The primary types of USB connectors are USB 3.0 (SuperSpeed), USB 2.0 (Hi-Speed), and USB 1.1.The USB Implementers Forum, Inc. (USB-IF) provides detailed information about USB connectors.

USB-Compliant Products
Compliance testing conducted by the USB-IF helps manufacturers measure how well their products match USB specification. Products tested and certified by the USB-IF will work together. For more details, visit the USB Compliance Program page.


About the USB Implementers Forum, Inc.

The USB Implementers Forum, Inc. (USB-IF) is a non-profit corporation founded by the group of companies that developed the Universal Serial Bus (USB) specification. The USB-IF serves as a support organization and forum for the advancement and adoption of USB technology. The Forum facilitates the development of high-quality compatible USB peripherals (USB devices), promotes the benefits of USB, and shares information about the quality of products that have passed compliance testing. USB-IF activities include:

  • Hosting workshops about USB compliance
  • Developing tests of USB compliance
  • Promotion of USB technology
  • Distributing marketing programs and collateral materials
  • Hosting USB Developer Conferences

For more information, visit the USB-IF website.


Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP