Universal Power Adapters

CPUDC1U2000

$18.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Charge type: DC
  • Output: 2000mA (3-12 volts)
  • USB charge port: 1
  • USB output: 2.1 Amp
  • DC output (selectable): 3V, 4.5V, 6V, 9V, 12V
  • DC power plug: Yes
  • Power cord: 5 ft
  • Adapter tips: 7
  • Warranty: 1 year
Overview

Product Overview

The CyberPower 2.1 Amp CPUD1U200 Universal Power Adapter substitutes for batteries in portable radios, DVD players, and electronic gaming systems. Use the integrated USB port to charge smartphones, MP3 players, and other USB powered devices while you're traveling. Features include a USB charging port, DC power plug, voltage selector, polarity selector, and a set of seven adapter tips compatible with many electronics. The CPUD1U200 comes with a one-year limited warranty.

Product Features
  • USB Charge Port
    Charges USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • DC Power Plug
    Plugs into the lighter adapter of cars, SUVs, boats, and other vehicles to provide power while you’re away from other power sources.
  • Durable Power Cord
    Lets you place devices up to five feet away from the adapter.
  • Adapter Tips
    Choose from seven adapter tips to connect to various devices and equipment.
    • 5.5 mm x 2.5 mm (white)
    • 5.5 mm x 2.1 mm (blue)
    • 5.5 mm x 1.5 mm (black)
    • 4.0 mm x 1.7 mm (yellow)
    • 3.5 mm x 1.35 mm (red)
    • 3.0 mm x 1.0 mm (black)
    • 2.5 mm x 0.75 mm (yellow)
  • Voltage Selector
    Supports multiple DC voltages: 3V, 4.5V, 6V, 9V, and 12V.
  • Polarity Selector
    Allows you to choose positive or negative polarity.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

DC Universal Power Adapter

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 5 ft (1.5 m)
Input Connector DC
Input Plug Type 12VDC Auto Power Port
Plug Style Automotive
Output
Adapter Tips (Qty.) 7
Output Cord Length (ft) 5 ft
Output Power 2000 mA
Output Voltage (Selectable) 3 VDC, 4.5 VDC, 6 VDC, 9 VDC, 12 VDC
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Physical
Color Black
Form Factor DC Adapter
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.33 x 12.19 x 2.79 (cm)
Physical Dimensions – (WxHxD) (in) 2.1 x 4.8 x 1.1 (in)
Physical Dimensions – (WxHxD) (mm) 53 x 122 x 28 (mm)
Physical Weight (kg) 0.12
Physical Weight (lb) 0.26
Dimensions – Shipping
Shipping – Weight (kg) 6.01
Shipping – Weight (lb) 13.25
Shipping Dimensions – (WxHxD) (cm) 16.51 x 5.72 x 20.96 (cm)
Shipping Dimensions – (WxHxD) (in) 6.5 x 2.25 x 8.25 (in)
Shipping Dimensions – (WxHxD) (mm) 165.1 x 57.15 x 209.55 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

CPUDC1U2000

124 KB
53.1 KB

CPUDC1U2000

485 KB
Support
Will using an incorrect polarity damage the device?

Yes. An incorrect polarity might damage the device. Check to make sure that the polarity selector on the Universal Power Adapter is set to the proper polarity for the device you want to connect.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Charge TypeOutputUSB OutputUSB Ports MSRP
 CPUAC3000 AC3000 mANoneNone $34.99
 CPUAC1U1300 1300 mA2.1 Amps 1 $24.99
 CPUAC600 $21.99
 CPUDC1U2000 2000 mA2.1 Amps 1 $18.95