CPUAC600 Package
Universal Power Adapters

CPUAC600

$17.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Charge type: AC
  • Output: 600mA (3-12 volts)
  • AC output: 120 VAC, 150 watts (maximum)
  • Folding AC plug: Yes
  • Power cord: 5 ft
  • Adapter tips: 7
  • Overload: Protected
  • Warranty: 1year
Overview

Product Overview

The CyberPower CPUAC600 Universal Power Adapter functions as a replacement AC adapter or a substitute for batteries in portable radios, smartphones, MIDI equipment, electronic gaming systems, and home office equipment which use up to 600mA of power. Features include a folding AC plug, voltage selector, power cord (5 ft.), and a set of seven adapter tips compatible with many electronics. The CPUAC600 comes with a one-year limited warranty.

Product Features
  • Folding AC Plug
    Uses a wall outlet to power connected devices.
  • Durable Power Cord
    Lets you place devices up to five feet away from the adapter.
  • Adapter Tips
    Connect to various devices and equipment. The set has seven different types of adapter tips.
    • 5.5 mm x 2.50 mm (white)
    • 5.5 mm x 2.10 mm (blue)
    • 5.5 mm x 1.50 mm (black)
    • 4.0 mm x 1.70 mm (yellow)
    • 3.5 mm x 1.35 mm (red)
    • 3.0 mm x 1.00 mm (black)
    • 2.5 mm x 0.75 mm (yellow)
  • Voltage Selector
    Supports multiple voltages: 3V, 4.5V, 6V, 7.5V, 9V, and 12V.
  • Compact Design
    Ensures the power adapter fits neatly in a briefcase, backpack, or luggage for convenient portability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Type Universal Power Adapter
Input
Voltage 100Vac – 120Vac
Plug Type NEMA 1-15p
Plug Style Folding
Output
Output Power 600mA
Output Voltage (Selectable) 3V, 4.5V, 6V, 7.5V, 9V, 12Vdc
Adapter Tips (Qty.) 7
Output Cord Length (ft) 5
Indicators
Indicators Power on
Physical
Color Black
Form Factor Slim Line
Enclosure Contruction ABS
Dimensions (W×H×D) (in) 2.3 x 3.7 x 1.3
Weight (lbs) 0.24
Shipping Dimensions (W×H×D) (in) 6 x 7.5 x 2.2
Shipping Weight (lbs) 0.42
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Feature Focus
Voltage Selectors and Universal Power Adapters

Some of CyberPower’s Universal Power Adapters feature a voltage selector. This selector supports multiple voltages. The range varies according by model.

Typically, the device and/or its user manual will show the voltage required for efficient operation. If you cannot determine the proper voltage, contact the manufacturer of the device and ask for the information.

CAUTION: An incorrect voltage might damage the device. Check to make sure that the voltage selector on the Universal Power Adapter is set to the proper voltage for the device you want to connect.


Downloads

CPUAC600

261 KB

CPUAC600

190 KB
Support
What is the range of the voltage selector for the Universal Power Adapters?

The voltage selector supports multiple voltages. The range varies according to the model. CPUAC600: 3V, 4.5V, 6V, 7.5V, 9V, and 12V. CPUAC1U1300: 3V, 4.5V, 5V, 6V, 7.5V, 9V, and 12V. CPUDC1U2000: 3V, 4.5V, 6V, 9V, and 12V.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Charge TypeOutputUSB OutputUSB Ports MSRP
 CPUAC3000 AC3000 mANoneNone $34.99
 CPUAC1U1300 1300 mA2.1 Amps 1 $21.95
 CPUAC600 AC600 mAN/ANone $17.95
 CPUDC1U2000 2000 mA2.1 Amps 1 $18.95