Universal Power Adapters

CPUAC1U1300

$24.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Charge type: AC
  • Output: 1300mA (3-12 volts)
  • USB charge port: 1
  • USB output: 2.1 Amp
  • Folding AC plug: Yes
  • Power cord: 5 ft
  • Adapter tips: 7
  • Overload: Protected
  • Warranty: 1 year
Overview

Product Overview

The CyberPower 1300mA CPUAC1U1300 Universal Power Adapter functions as a replacement AC adapter designed for devices requiring a round-pin connector or USB connection (not for use with laptops) such as portable radios, smartphones, electronic gaming systems, and home office equipment. Features include a folding AC plug, voltage selector, power cord (5 ft.), and a set of seven adapter tips compatible with many electronics. The CPUAC1U1300 comes with a one-year limited warranty.

Product Features
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Folding AC Plug
    Uses a wall outlet to power connected devices.
  • Durable Power Cord
    Lets you place devices up to five feet away from the adapter.
  • Adapter Tips
    Choose from seven adapter tips to connect to various devices and equipment.
    • 5.5 mm x 2.50 mm (white)
    • 5.5 mm x 2.10 mm (blue)
    • 5.5 mm x 1.50 mm (black)
    • 4.0 mm x 1.70 mm (yellow)
    • 3.5 mm x 1.35 mm (red)
    • 3.0 mm x 1.00 mm (black)
    • 2.5 mm x 0.75 mm (yellow)
  • Voltage Selector
    Supports multiple voltages: 3V, 4.5V, 5V, 6V, 7.5V, 9V, and 12V.
  • Polarity Selector
    Allows you to choose positive or negative polarity.
  • Compact Design
    Ensures the power adapter fits neatly in a briefcase, backpack, or luggage for convenient portability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

1300mA Universal AC Adapter, 7 Adapter Tips, User Manual

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Cord Length 5 ft (1.5 m)
Input Connector AC
Input Plug Type NEMA 1-15P
Input Voltage Range 100 VAC – 120 VAC
Plug Style Folding
Output
Adapter Tips (Qty.) 7
Output Cord Length (ft) 5 ft
Output Power 1300 mA
Output Voltage (Selectable) 3 VDC, 4.5 VDC, 5 VDC, 6 VDC, 7.5 VDC, 9 VDC, 12 VDC
USB Charge Port Yes
USB Charge Port Amperage 2.1 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Physical
Color Black
Form Factor Compact
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 5.84 x 9.4 x 3.3 (cm)
Physical Dimensions – (WxHxD) (in) 2.3 x 3.7 x 1.3 (in)
Physical Dimensions – (WxHxD) (mm) 58 x 94 x 33 (mm)
Physical Weight (kg) 0.12
Physical Weight (lb) 0.26
Dimensions – Shipping
Shipping – Weight (kg) 0.18
Shipping – Weight (lb) 0.4
Shipping Dimensions – (WxHxD) (cm) 10.67 x 17.78 x 5.08 (cm)
Shipping Dimensions – (WxHxD) (in) 4.2 x 7 x 2 (in)
Shipping Dimensions – (WxHxD) (mm) 106.68 x 177.8 x 50.8 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

CPUAC1U1300

434 KB

CPUAC1U1300

148 KB
53.1 KB
Support
What is the range of the voltage selector for the Universal Power Adapters?

The voltage selector supports multiple voltages. The range varies according to the model. CPUAC600: 3V, 4.5V, 6V, 7.5V, 9V, and 12V. CPUAC1U1300: 3V, 4.5V, 5V, 6V, 7.5V, 9V, and 12V. CPUDC1U2000: 3V, 4.5V, 6V, 9V, and 12V.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Charge TypeOutputUSB OutputUSB Ports MSRP
 CPUAC3000 AC3000 mANoneNone $34.99
 CPUAC1U1300 1300 mA2.1 Amps 1 $24.99
 CPUAC600 $21.99
 CPUDC1U2000 2000 mA2.1 Amps 1 $18.95