Travel Adapters

TRB1L1

$44.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Input: 220-240V Converter / 100-240V Adapter
  • Output: 100-120V Converter / 200-240V Adapter
  • Adapter Types: A, C, F, G & I
  • Modes: Adapter Only & Adapter/Converter
  • Warranty: 1 year
Overview

Product Overview

Power your devices and electronics on the go with CyberPower’s TRB1L1 universal travel adapter/converter combo. It operates in two modes: adapter only or adapter/converter combination. The 5-in-1 adapter TRB1L1 includes five adapters for the most common plug types used worldwide making it a suitable choice for electrical outlets in more than 150 countries. The adapter works with devices using 100-240 volt standards, and the converter can safely convert voltages from 200-240V to 100-120V. This travel adapter/converter combo is also backed by a one-year limited warranty.

Product Features
  • Adapter/Converter Combo
    Supports both adapter only and adapter/converter operating modes. Adapter/converter mode converts input voltages of 220-240V to 100-120V output.
  • 5-in-1 Adaptability
    Works in more than 150 countries and is compatible with all type A, I, C, F, & G outlets.
  • Plug Type Adapters
    Ensures the correct plug type is selected for the appropriate region.
  • Compact Design
    Fits neatly in briefcases, backpacks, or luggage for easy portability and convenient use.  Includes bag for carrying unit and adapters.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Styrene, which are known to the State of California to cause cancer, and Bisphenol A (BPA), which are known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Type Travel Adapter
Operation Modes Adapter/Converter
Input
Voltage 100 VAC – 240 VAC
Input Current 2.5A max
Plug Type Type A – NEMA 1-15R (North America, Caribbean, Japan, South America, China)
Type C – CEE 7/17 (Europe, Middle East, Africa, Asia, Caribbean)
Type F – CEE 7/4 (Nothern Europe, Russia)
Type G – BS 1363 (Great Britain, Ireland, Africa, Hong Kong, Singapore)
Type I – AS/NZS 3112 (Australia, Fiji, New Zealand)
Plug Style 5 Removeable Adapters
Output
Output Voltage 100 VAC – 120VAC / 220 VAC- 240 VAC
USB Charging Port None
Physical
Color Black
Enclosure Construction ABS
Dimensions (W×H×D) (in) 2.44 x 4.43 x 2.09
Weight (lbs) 0.594
Package Dimensions (W×H×D) (in) 7.16 x 7.38x 2.74
Package Weight (lbs) 0.91
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Support
What plugs come with the CyberPower universal travel adapters?

CyberPower universal travel adapters include the following plug types:

  • Type A: Mainly used in the USA, Canada, Mexico & Japan
  • Type C: Commonly used in Europe, South America & Asia
  • Type G: Mainly used in the United Kingdom, Ireland, Malta, Malaysia & Singapore
  • Type I: Mainly used in Australia, New Zealand, China & Argentina

Detailed information about plugs, sockets, and standards by country can be found on the International Electrotechnical Commission (IEC) website.*

*CyberPower Systems is not responsible for the accuracy of third-party data.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Outlet TypesInput CurrentDescription MSRP
 TRB1L1 Type A, Type C, Type F, Type G, Type I2.5A MaximumAdapter, Converter $44.99