Travel Adapters

TRB1A2

DISCONTINUED
  • Input: 220-240V Converter / 100-240V Adapter
  • Output: 100-120V Converter / 100-240V Adapter
  • Retractable Plugs: Yes
  • Adapter Types: A, C, G & I
  • Modes: Adapter Only & Adapter/Converter
  • Warranty: 1 year
Overview

Product Overview

Power your devices and electronics on the go with CyberPower’s TRB1A2 universal travel adapter/converter combo. It operates in two modes: adapter only or adapter/converter combination. The 4-in-1 adapter TRB1A2 includes four of the most common plug types used worldwide making it a suitable choice for electrical outlets in more than 150 countries. The adapter works with devices using both 100-120 and 220-240 volt standards, and the converter can safely convert voltages from 220-240V to 100-120V. This travel adapter/converter combo is also backed by a one-year limited warranty.

Product Features
  • Adapter/Converter Combo
    Supports both adapter only and adapter/converter operating modes. Adapter/converter mode converts input voltages of 220-240V to 100-120V output.
  • 4-in-1 Adaptability
    Works in more than 150 countries and is compatible with all type A, I, C & G outlets.
  • Plug Type Selector
    Ensures the correct plug type is selected for the appropriate region.
  • Compact Design
    Fits neatly in briefcases, backpacks, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
What's In The Box

Travel Adapter

WARNING

This product can expose you to chemicals including Styrene (ABS), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Circuit Breaker 5 A
Input Plug Type Type A – NEMA 1-15R (North America, Caribbean, Japan, South America, China)
Type C – CEE 7/17 (Europe, Middle East, Africa, Asia, Caribbean)
Type G – BS 1363 (Great Britain, Ireland, Africa, Hong Kong, Singapore)
Type I – AS/NZS 3112 (Australia, Fiji, New Zealand)
Maximum Input Current 2.5A
Plug Style Retractable
Output
Output Voltage 100 – 120 VAC
220 – 240 VAC
USB Charge Port No
Physical
Color Black
Material of Construction Plastic
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.68 x 11.28 x 4.75 (cm)
Physical Dimensions – (WxHxD) (in) 2.63 x 4.44 x 1.87 (in)
Physical Dimensions – (WxHxD) (mm) 67 x 113 x 47 (mm)
Physical Weight (kg) 0.17
Physical Weight (lb) 0.38
Dimensions – Shipping
Shipping – Weight (kg) 4.25
Shipping – Weight (lb) 9.36
Shipping Dimensions – (WxHxD) (cm) 5.08 x 18.67 x 15.49 (cm)
Shipping Dimensions – (WxHxD) (in) 2.0 x 7.35 x 6.1 (in)
Shipping Dimensions – (WxHxD) (mm) 50.8 x 186.69 x 154.94 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 95 °F (0 – 35 °C)
Storage Elevation 0 – 50000 ft (0 – 15239 m)
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited Warranty
Downloads
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Outlet TypesInput CurrentDescription MSRP