Power Inverters

CPS75BIRC1

$14.99 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Input voltage: 10.5 – 15.5 VDC
  • Plug type: 12 VDC Auto Power Port
  • Output (peak): 150 W
  • Outlet type: NEMA 5-15R
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter CPS75BIRC1 from CyberPower converts your vehicle's DC outlet to AC wall power to rapidly charge and operate a portable DVD player, digital camera or any mobile device that uses up to 75 watts of power. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS75BIRC1.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 15A Max
Plug Type 12Vdc Auto Power Port
Output
Watts – Continuous 75
Watts – Peak 150
Voltage 120Vac
Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 1
Environmental
Operating Temperature 32 °F to 104 °F / 0 °C to 40 °C
Operating Humidity 0% – 95% non-condensing
Storage Temperature 32°F to 86°F / 0°C to 30°C
Maximum Operating Elevation 10,000 ft / 3,000 m
Maximum Storage Elevation 50,000 ft / 15,000 m
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Years Limited
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Downloads

CPS75BIRC1

1.17 MB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $39.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $49.95
 CPS175PSU $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.95
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 175 W212.1 ANone $59.95
 CPS75BIRC1 75 W1NoneN/ANone $14.99
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W112.1 A1 $44.95