Product Overview
The CyberPower CPS200SI Power Inverter converts 12v DC automobile power to standard 120v AC home power, up to 200 watts. Plug the inverter into a 12v DC outlet (cigarette lighter outlet) or use the included battery clamps. Equipped with two 120v outlets for running multiple devices at the same time, the CPS200SI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations from vehicle startup and shutdown. This ergonomic model has a universal 2-in-1 auto/airline connector that can power your electronics on the road, in the air, or on your boat.
The CPS200SI is the perfect device to power all your mobile/consumer electronics, small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.
Product Features
- Sensitive Electronics Safety Features
Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions. - Surge Protection
Safeguards electronics against power fluctuations from vehicle startup and shutdown. - Automatic Shutdown
Prevents your battery from draining. - USB Charge Port
Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. - 2-in-1 Connector
Allows the inverter to work with airplane and automobile adapters. - Two-Year Limited Warranty
Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.