Power Inverters

CPS160PBURC1

$39.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Power source: DC, USB
  • DC input: 11 – 15 VDC
  • AC output: 120 VAC (160 watts peaks, 100 watts continuous)
  • AC outlet: 1
  • USB power port: 1
  • USB output: 5 VDC, 2.4 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower 160 Power Inverter (CPS160PBURC1) from CyberPower converts power from your vehicle's 12V DC power outlet to household AC power to simultaneously power two devices with its one AC household outlet and a 2.4-Amp USB port. The CyberPower 160 features include a pivoting DC plug to fit into tight spaces in your vehicle and a 15-Amp fuse for overcurrent protection. It also provides surge protection and automatic power shutdown to protect your connected devices from damaging surges and your automotive battery from power drain. The CyberPower 160, backed by a two-year limited warranty, is ideal for mobile devices, entertainment electronics, and other accessories that use up to 160-watts of power.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, high temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents accidental power drain from your vehicle’s battery.
  • USB Charge Port
    Charges USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Provides household power for laptop computers, entertainment devices, and other consumer electronics.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
What's In The Box

160W AC/DC Power Inverter with USB

WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Current 12 A
Input Plug Type 12VDC Auto Power Port
Output
AC Voltage 120 VAC
DC Power Ports None
On Battery Frequency 60 Hz
On Battery Voltage 120 VAC
On Battery Waveform Simulated Sine Wave
Outlet Type 1 – NEMA 5-15R
Outlets – Total 1
Output Voltage 120 VAC
Output Watts – Continuous 100 W
USB Charge Port Yes
USB Charge Port Amperage 2.4 Amps
USB Charge Port Quantity 1
USB Charge Port Standard Type A
USB Charge Port Type 1 Type A
USB Charge Port Voltage 5 VDC
Watts – Peak 160 W
Surge Protection & Filtering
Coax Protection RG6 None
Physical
Color Black
Dimensions
Physical Dimensions – (WxHxD) (cm) 6.45 x 3.63 x 13.72 (cm)
Physical Dimensions – (WxHxD) (in) 2.54 x 1.43 x 5.4 (in)
Physical Dimensions – (WxHxD) (mm) 65 x 36 x 137 (mm)
Physical Weight (kg) 0.12
Physical Weight (lb) 0.27
Dimensions – Shipping
Shipping – Weight (kg) 4.2
Shipping – Weight (lb) 9.25
Shipping Dimensions – (WxHxD) (cm) 3.89 x 22.02 x 16.71 (cm)
Shipping Dimensions – (WxHxD) (in) 1.53 x 8.67 x 6.58 (in)
Shipping Dimensions – (WxHxD) (mm) 38.86 x 220.22 x 167.13 (mm)
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Year Limited Warranty
Downloads

CPS160PBURC1

292 KB

CPS160PBURC1

171 KB
53.1 KB
Support
Why is my power inverter not working?

Problem:

No AC output power

Possible Causes:

1. Poor contact with the DC power outlet.

2. The vehicle’s electrical system requires ignition to be on.

3. The vehicle’s DC power outlet fuse is blown.

4. Over-heating of the power inverter.

5. The vehicle’s battery voltage is below 11 volts.

6. The vehicle’s battery input voltage is greater than 15 volts.

7. You overloaded your power inverter.

Suggested Solutions:

  1. Poor contact with the DC power outlet.
  • Ensure the power inverter is securely plugged into your vehicle’s DC power outlet. If not, replace the DC power outlet if necessary.
  1. The vehicle’s electrical system requires the ignition to be turned on.
  • Turn the vehicle’s ignition to the “Accessory” position.
  1. The vehicle’s DC power outlet fuse is blown.
  • Check the vehicle fuse panel and replace the damaged fuse.
  1. Over-heating of the power inverter.
  • Allow inverter to cool. Ensure that there is adequate ventilation around the unit and load does not exceed the unit’s Continuous Power rating (see specifications).
  1. The vehicle’s battery voltage is below 11 volts.
  • First, unplug the power inverter.
  • Second, start the vehicle to charge the battery.
  1. The vehicle’s battery input voltage is greater than 15 volts.
  • Check your vehicle’s manual for troubleshooting.
  1. You overloaded your power inverter.
  • Ensure the load does not exceed the unit’s Continuous Power rating (see specifications)

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP
 CPS160PBURC1 100 W112.4 Amps None $39.95
 CPS160PPB2U 100 W222.4 Amps (Shared)None $49.95
 CPS175PSU $54.95
 M175XUC 150 W222.4 Amps (Shared)None $39.95
 M140BUC 120 W122.4 Amps (Shared)None $29.95
 CPS240PAU 200 W112.1 Amps None $28.95
 CPS480TG2UB 400 W322.4 Amps (Shared)None $69.99
 CPS175SURC1 175 W212.1 ANone $59.95
 CPS100PBU 75 W1NoneNoneNone $19.99
 CPS160SU-DC 120 W112.1 A1 $44.95