Power Inverters

CPS150CHURC1

DISCONTINUED
  • Power source: DC, USB
  • DC input: 10.5 VDC – 15.5 VDC
  • AC outlets: 1
  • DC outlets: 1
  • AC output: 120 VAC (150 watts maximum)
  • USB charge port: 1
  • USB output: 5V, 2.1 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The Power Inverter 2.1-Amp CPS150CHURC1 from CyberPower converts a 12V DC outlet to AC power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 150 watts of power. The CPS150CHURC1 features an AC outlet, a DC outlet, and a 2.1-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. A two-year limited warranty comes with the CPS150CHURC1.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • DC Power Outlet
    Powers a portable GPS unit or other DC devices.
  • Cup Holder Design
    Ensures that the power inverter fits in your vehicle’s cup holder for easy access.
  • Tangle-free Cord
    Provides a no-fuss, manageable extension.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 15A max
Plug Type 12Vdc Auto Power Port
Plug Style Cord
Cord Length 2.15′
Output
On Battery Voltage 120Vac
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Outlets – Total 1
USB Charge Port – Total 1
Watts – Continuous 120
Watts – Peak 150
USB Charge 5Vdc @ 2.1A
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Years Limited
General
Type Fixed Inverter
Phase Single Phase
Physical
Color Black/Gray
Form Factor Cup Holder
Enclosure Contruction ABS
Dimensions (W×H×D) (in) 2.8 x 5.8 x 2.1
Weight (lbs) 0.65
Shipping Dimensions (W×H×D) (in) 6.9 x 11.4 x 2
Shipping Weight (lbs) 0.87
Environmental
Operating Temperature 32 – 95 °F (0 – 35 °C)
Operating Humidity 0% – 95% non-condensing
Storage Temperature 5 – 113 °F (-15 – 45 °C)
Maximum Operating Elevation 10,000 ft (3,000 m)
Maximum Storage Elevation 50,000 ft (15,000 m)
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Downloads

CPS150CHURC1

331 KB

CPS150CHURC1

645 KB
Support
Why does my inverter periodically beep twice?

This is due to overloading or underpowering. Overloading is caused by an excessive load and can be resolved by either upgrading to larger power inverter or by reducing the load of the attached equipment. If the device is underpowered, connect it to power source that is outputting greater than 11 volts. Most often, users simply need to start their vehicle and recharge the battery.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP