Power Inverters

CPS100BU

DISCONTINUED
  • Power source: DC, USB
  • Input voltage: 10.5 – 15.5 VDC
  • Plug type: 12 VDC outlet
  • AC outlets: 1
  • USB charge port: 1
  • AC output: 120 VAC (100 watts maximum)
  • USB output: 5V, 0.5 Amp
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower 1-Amp CPS100BU Power Inverter converts your vehicle's DC outlet to AC power to rapidly charge and operate a portable DVD player, laptop computer, digital camera, small power tool, or any mobile device that uses up to 100 watts of power. The CPS100BU features a 150° swiveling head, an AC outlet, and a 0.5-Amp USB power port. It provides surge protection and automatic shutdown to safeguard connected devices. The CPS100BU comes with two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • AC Power Outlet
    Allows the user to plug in a laptop computer, portable DVD player, or other small accessories.
  • Pivoting DC Plug
    Fits into the vehicle’s DC power port (lighter adapter) with a 150° swiveling head to provide power while you’re traveling.
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 10A max
Plug Type 12Vdc Auto Power Port
Output
On Battery Voltage 120Vac
On Battery Frequency 60Hz
On Battery Waveform Simulated Sine Wave
Outlet Type NEMA 5-15R
Watts – Continuous 100
Watts – Peak 120
USB Charge 5Vdc @ 1A
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 2 Years Limited
Downloads

CPS100BU

299 KB

CPS100BU

642 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP