Power Inverters

CPS1000AI

DISCONTINUED
  • Input voltage: 10.5 – 15.5 VDC
  • Plug type: 12 VDC wire terminals
  • Output: 1000 watts (peak)
  • AC outlets: 2
  • USB charge port: 1
  • USB charge: x 1
  • Surge protection: Yes
  • Automatic shutdown: Yes
  • Ground Fault Circuit Interrupter: Yes
  • Warranty: 2 year
Overview

Product Overview

The CyberPower 1000AI Power Inverter converts 12v DC automobile power to standard 120v AC power, up to 1000 watts. Equipped with two 120v outlets for running multiple devices at the same time, the 1000AI also has a convenient 1-Amp USB port for charging smartphones, MP3 players, and digital cameras. Surge protection guards against power fluctuations caused by vehicle startup and shutdown. The 1000AI features Remote Control Connectivity (optional) so that the device can be controlled from an auxiliary location. Status LED indicators provide information about power, current load, and other vitals. This ergonomic model has a rigged frame for easy, convenient mounting.

The 1000AI is the perfect device to power your small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

The 1000AI is the perfect device to power your small appliances, emergency equipment, and portable tools. It comes with a two-year limited warranty.

Product Features
  • Sensitive Electronics Safety Features
    Provide surge protection and automatic shutdown to protect electronics against power fluctuations, temperature, short circuit, and high or low battery conditions.
  • Surge Protection
    Safeguards electronics against power fluctuations from vehicle startup and shutdown.
  • Ground Fault Circuit Interrupter
    Prevents shocks to an imbalance flow of energy from the Hot to Neutral contacts.
  • Automatic Shutdown
    Prevents your battery from draining.
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Power/Surge LED
    Indicates the inverter’s status.
  • Load Status LEDs
    Indicate the load of the connected devices.
  • Remote Connectivity
    Allows you to control the model from a remote location with the addition of the external control device (sold separately).
  • Two-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within two years of the purchase date. See warranty for details.
Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Plug Type 12Vdc Wire Terminals
Output
On Battery Voltage 120Vac ± 10%
On Battery Frequency 60Hz
Outlet Type NEMA 5-15R
Outlets – Total 2
Watts – Surge 2000
Efficiency > 85%
Watts – Continuous 1000
Watts – Peak 1000
USB Charge Yes x 1
Warranty
Product Warranty 2 Years Limited
Physical
Dimensions (W×H×D) (in) 9.5 x 7.25 x 3.25
Feature Focus
Safety, Efficiency, and Power Inverters

A power inverter changes direct current (DC) to alternating current (AC), but does not produce the power, itself. These inverters provide portable, efficient power, are convenient to use, and versatile of purpose. Power inverters from CyberPower convert automobile DC power to AC power to rapidly charge and power laptop computers, tablets (including iPads), MP3 players, and other USB mobile devices. They also supply surge protection to safeguard electronic equipment.

Our power inverters offer many features for safety and efficiency, including automatic shutdown, built-in surge protection, and soft start technology. For more information about these and other features, see the user manual or Web page for the specific power inverter that you want to use.

NOTE: Features vary by model.

Automatic-Shutdown ensures that the power inverter automatically turns off to prevent your battery from draining.

Built-in Surge Protection safeguards electronics against power fluctuations, such as those which occur during vehicle startup and shutdown.

Sensitive Electronics Safety Features provide surge protection and automatic shutdown to guard electronics against power fluctuations, temperature extremes, short circuits, and high or low battery conditions.

Soft Start Technology protects electronics against power fluctuations.


Downloads

CPS1000AI

512 KB

CPS1000AI

286 KB
Support
Why does my inverter periodically beep twice?

This is due to overloading or underpowering. Overloading is caused by an excessive load and can be resolved by either upgrading to larger power inverter or by reducing the load of the attached equipment. If the device is underpowered, connect it to power source that is outputting greater than 11 volts. Most often, users simply need to start their vehicle and recharge the battery.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Output PowerOutletsUSB PortsUSB OutputDC Ports MSRP