USB Hubs

CPH720P

DISCONTINUED
  • USB ports: 7
  • Data transfer: Up to 480 Mbps
  • USB standard: USB 2.0
  • USB cable: 5 ft.
  • Compatible devices: USB 2.0 /1.1
  • LED indicators: Yes
  • Plug-and-Play installation: Yes
  • Compact design: Yes
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower CPH720P 7-port, Hi-speed 2.0 USB Hub provides connectivity up to 480 Mbps and will charge and operate multiple USB 2.0/1.1 devices, including digital cameras, flash drives, CD/DVD drives, iPods, printers, scanners, and computer peripherals. The compact CPH720P weighs 2.5 ounces and has a hub stand for vertical placement. It features Plug-and-Play technology for quick installation, an AC power adapter, and LED indicators. The CPH720P comes with a 5 ft. USB cable (A-mniB), a user manual, and a limited lifetime warranty.

Product Features
  • Quick Data Transfer
    Handles up to 480 Mbps for transferring data.
  • USB Power Ports
    Rapidly charge USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. The seven ports work with various USB 2.0/1.1 devices.
  • Dedicated Port
    Links the hub to your computer or laptop and provides power through the other seven ports for connected USB devices.
  • LED Indicators
    Provide information about power status and port activity.
  • USB Cable
    Attaches the USB hub to your laptop or computer. This is an A-miniB USB cable.
  • AC Power Adapter
    Provides additional power for connected USB devices and can be used to operate the hub.
  • Compact Design
    Ensures the hub uses minimal space and is easy to move.
  • Hub Stand
    Allows the hub to be placed vertically.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Hub Specifications
USB Standard USB 2.0
Ports 7
Warranty
Product Warranty Limited Lifetime
Downloads
919 KB

CPH720P

411 KB
Support
Where can I obtain drivers for my CyberPower USB hub?

CyberPower USB hubs use a generic Microsoft USB driver. If the hub does not install automatically as soon as the device is plugged into the PC, please visit www.windowsupdate.com and verify whether you have all the available updates for your operating system. NOTE: USB 2.0 hubs will only work with Windows 98SE and newer versions of Windows.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model PortsUSB StandardAmpsColor MSRP