USB Hubs

CPH430PW

$44.95 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Data transfer: Up to 5 Gbit/s
  • USB standard: USB 3.0
  • Compatible devices: USB 3.0 / 2.0 / 1.1
  • USB ports: 4
  • Micro port: (1) USB 3.0 Micro B
  • AC power adapter: 5V / 3.6A
  • LED indicator: Power
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower CPH430PW USB SuperSpeed 3.0 USB Hub with 4 USB ports provides high speed plug-and-play expansion for 4 USB connected devices using the latest USB 3.0 data transmission speeds of up to 5 Gbit/s (ten times faster than USB 2.0). The CPH430PW charges and operates multiple USB 3.0 / 2.0 / 1.1 devices, including smartphones, digital cameras, and flash drives. The 3.6-Amp AC power adapter ensures sufficient power for attached peripherals. With the included suction cup, this compact hub can be mounted on almost any smooth surface.

The CPH430PW is backwards compatible with computers and peripherals that use USB 2.0 data transfer speeds. It is fully tested and compatible with computers with Microsoft® Windows 8 32/64, Windows 7 32/64, Vista 32/64, XP 32/64 and Mac OS X 10.4 or later. The CPH430PW is backed by a Limited Lifetime Warranty.

Product Features
  • Quick Data Transfer
    Handles up to 5 Gbit/s for transferring data.
  • USB Power Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. Use up to four USB ports to work with various USB 3.0, 2.0, and 1.1 devices.
  • Dedicated Port
    Links the hub to your computer or laptop and provides power through the other four ports for connected USB devices.
  • USB Cable
    Connects the hub to your laptop or computer and features a USB 3.0 MicroB port input to provide data transmission speeds of up to 5 Gbit/s.
  • Suction Cup
    Attaches the hub to almost any smooth surface, such as a desk or laptop case.
  • AC Power Adapter
    Provides additional power for connected USB devices and can be used to operate the hub.
  • LED Power Indicator
    Glows blue when the hub is on.
  • Compact Design
    Ensures the hub uses minimal space and is easy to move.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
General
Type Powered USB Hub
USB Compatibility USB 3.0
USB
USB Port Input USB 3.0 Micro B
Number of Input Ports 1
USB Port Output USB 3.0 Type A
Number of Output Ports 4
Power
Input Power 100V~240V AC
Output Voltage (per port) 5V DC
Output Current (per port) 900mA
Power Adapter Included – 3.6A
LED Indicators
Power Blue
Power Mode Self/Bus Power (both)
Physical
Color White
Mounting Options Suction Cup
Dimensions (WxHxD) (in.) 2.75 x 1.28 x 2.75
Weight (lbs.) 0.09
Environmental
Operating Temperature 32 °F to 104 °F / 0 °C to 40 °C
Operating Humidity 0% – 80% RH non-condensing
Storage Temperature -4°F to 140°F / -20°C to 60°C
Maximum Operating Elevation 10,000 ft / 3,000 m
Maximum Storage Elevation 50,000 ft / 15,000 m
Storage Temperature 14°F to 122°F / -10°C to 50°C
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Limited Lifetime
Feature Focus
USB Hubs and Their Power Ports

USB Hubs from CyberPower have various ports, which vary by model: USB Power Port, Dedicated Port, and Apple iPod/iPhone Port.

USB Power Port rapidly charges and powers USB devices such as tablets (including iPad), Smartphones, MP3 players, and other mobile accessories.

Dedicated Port links the hub to your computer or laptop and provides power through the hub’s other ports for connected USB devices.

Apple iPod/iPhone Port serves as a connector for charging Apple iPods and iPhones.


Downloads

CPH430PW

148 KB

CPH430PW

244 KB
Support
Where can I obtain drivers for my CyberPower USB hub?

CyberPower USB hubs use a generic Microsoft USB driver. If the hub does not install automatically as soon as the device is plugged into the PC, please visit www.windowsupdate.com and verify whether you have all the available updates for your operating system. NOTE: USB 2.0 hubs will only work with Windows 98SE and newer versions of Windows.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model PortsUSB StandardAmpsColor MSRP
 CPH430PB 4USB 3.03.6 ABlack $44.95
 CPH430PW 4USB 3.03.6 AWhite $44.95