USB Hubs

CPH320AP

DISCONTINUED
  • Data transfer: Up to 480 Mbps
  • USB standard: USB 2.0
  • Compatible devices: USB 2.0 / 1.1
  • USB ports: 3
  • iPod / iPhone port: (1) 30-pin
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower CPH320AP 3-port, Hi-speed 2.0 USB Hub provides connectivity up to 480 Mbps and will charge and operate multiple USB 2.0/1.1 devices, including smartphones, digital cameras, and flash drives. It also features a built-in Apple iPod/iPhone charging port. The compact CPH320AP weighs 4.5 ounces and fits easily on your desktop or other places. It comes with a USB cable, user guide, and limited lifetime warranty. This hub is compatible with computers with Windows 2000, ME, XP or Vista, and Mac OS X 9, OS X 10.1 or later.

Product Features
  • Quick Data Transfer
    Handles up to 480 Mbps for transferring data.
  • USB Power Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories. Use up to three USB ports to work with various USB 1.1 and 2.0 devices.
  • Dedicated Port
    Links the hub to your computer or laptop and provides power through the other three ports for connected USB devices.
  • USB Cable
    Attaches the USB hub to your laptop or computer.
  • AC Power Adapter
    Provides additional power for connected USB devices and can be used to operate the hub.
  • Apple iPod/iPhone Port
    Serves as a connector for charging Apple iPods and iPhones.
  • Compact Design
    Ensures the hub uses minimal space and is easy to move.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Compatible Products
Specifications
Expand All
Input
Power Source External adapter, Bus/Computer
Output
Output Voltage (per port) +5V DC
Output Current (per port) 500mA (max)
Physical
Material of Construction Plastic
Dimensions (W×H×D) (in) 3.58 x 1.98 x 1.08
Weight (lbs) 0.283 lbs / 4.53 oz
Hub Specifications
USB Standard USB 2.0
Ports 3 USB 2.0 Type A, 1 USB 2.0 Mini B, 1 – 30 iPod/iPhone Charging Port
Transfer Rate 480mbps
USB Compatibility USB 2.0, 1.1
Environmental
Operating Temperature 40 – 104 °F (5 – 40 °C)
Operating Humidity 0% – 80% RH non-condensing
Storage Temperature -4 – 140 °F (-20 – 60°C)
Feature Focus
USB Hubs and Their Power Ports

USB Hubs from CyberPower have various ports, which vary by model: USB Power Port, Dedicated Port, and Apple iPod/iPhone Port.

USB Power Port rapidly charges and powers USB devices such as tablets (including iPad), Smartphones, MP3 players, and other mobile accessories.

Dedicated Port links the hub to your computer or laptop and provides power through the hub’s other ports for connected USB devices.

Apple iPod/iPhone Port serves as a connector for charging Apple iPods and iPhones.


Downloads
Support
Where can I obtain drivers for my CyberPower USB hub?

CyberPower USB hubs use a generic Microsoft USB driver. If the hub does not install automatically as soon as the device is plugged into the PC, please visit www.windowsupdate.com and verify whether you have all the available updates for your operating system. NOTE: USB 2.0 hubs will only work with Windows 98SE and newer versions of Windows.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model PortsUSB StandardAmpsColor MSRP