USB Chargers

CPTDC2U

DISCONTINUED
  • Power source: DC, USB
  • USB charge ports: 2
  • Plug type: DC plug
  • LED indicator: Power
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPTDC2U USB Charger with two USB (2.1 Amp shared) charge ports quickly charges mobile devices and consumer electronics by plugging into your vehicle's 12V DC power outlet. The CPTDC2U charges tablets (including the iPad), smartphones, MP3 players, digital cameras, and similar products. This compact charger ensures easy portability and convenient use while you travel. The CPTDC2U1DCRC1 is backed by a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • DC Plug
    Fits into your vehicle’s DC adapter.
  • Compact Design
    Ensures the charger fits neatly in a briefcase, backpack, or luggage for easy use and convenient portability.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
WARNING

This product can expose you to chemicals including Bisphenol A (BPA), which is [are] known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Input
Voltage 10.5Vdc – 15.5Vdc
Current 15A max
Plug Type 12Vdc Auto Power Port
Output
USB Charge 5Vdc @ 2.1A (shared)
Indicators
LED Power
Physical
Dimensions (W×H×D) (in) 3.189 x 1.22 x 1.22
Weight (lbs) 0.055
USB Charging Ports
Number of USB Charging Ports 2
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

CPTDC2U

1.17 MB
Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Plug TypeUSB PortsUSB OutputDC Ports MSRP