Firewire Cables

FW1394-6-4

DISCONTINUED
  • Color: Orange
  • Length: 6 ft.
  • Type: IEEE 1394 Firewire® Cable
  • Connectors: 6-pin to 4-pin; molded
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower FW1394-6-4 Firewire® cable (6 feet/1.8 meters, 6-pin to 4-pin, 400 Mbps) connects Firewire digital, video, and audio devices; external drives; or other other self-powered devices. Its 24k gold-plated copper contacts provide excellent conductivity for accurate high-speed (up to 400 Mbps) transmission of multimedia data.

The FW1394-6-4 cable offers plug-and-play technology and exceeds the latest IEEE 1394 standards for reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The FW1394-6-4 comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission with the 400 Mbps data transfer rate.
  • Molded Strain-Relief Construction
    Relieve internal stress at the termination point and flex relief at the cable exit.
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Specifications
Expand All
Cable Specifications
Type Firewire
Contacts Gold Plated
Length 6 ft
Color Orange
Warranty
Product Warranty Lifetime
Downloads

FW1394-6-4

394 KB
Support
What is Firewire?

Firewire or FireWire® Cable is also known as IEEE 1394. The original release of IEEE 1394-1995 is now known as Firewire 400. It can transfer data between devices at 100, 200, or 400 Mbit/s. The cable’s maximum length is limited to 14.8 ft. (4.5 meters), but you can have up to 16 cables daisy-chained by using active repeaters, external hubs, or internal hubs.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.0Retractable3 ftBlack480 Mbps $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95