USB 2.0 Cables

CP-USB-AMB-6BK

DISCONTINUED
  • Color: Black
  • Length: 6 feet (1.8 meters)
  • Type: USB 2.0 (A to 5-pin Mini-B)
  • Connectors: Molded
  • Contacts: Gold plated
  • Transfer rate: 480 Mbps
  • Compatible with: PC and Mac computers
  • Warranty: Limited lifetime
Overview

Product Overview

The CyberPower USB 2.0 Cable CP-USB-AMB-6BK provides up to 480 Mbps transfer rate and connects a printer, scanner, external hard drive, or other USB device to a PC or Mac computer. This black cable measures 6 feet (1.8 meters) and has type A to type Mini-B (5-pin ) connectors. Compatible with USB 2.0 and USB 1.1, the CP-USB-AMB-6BK supports as many as 127 devices in a daisy-chain configuration while minimizing crosstalk. The 24K gold-plated copper contacts provide excellent conductivity for accurate high-speed transmissions.

The CP-USB-AMB-6BK is hot-pluggable and complies with fully rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-USB-AMB-6BK comes with a Limited Lifetime Warranty.

The CP-USB-AMB-6BK is hot-pluggable and complies with fully rated cable specifications reducing electromagnetic/radio frequency interference (EMI/RFI). Molded construction relieves internal stress at the termination point and provides flex relief at the cable exit. The CP-USB-AMB-6BK comes with a Limited Lifetime Warranty.

Product Features
  • High Speed Data Transmission
    Ensures accurate, high-speed data transmission (up to 480 Mbps).
  • Limited Lifetime Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions. See warranty for details.
Typical Applications
Compatible Products
Specifications
Expand All
Cable Specifications
Type USB 2.0
Contacts Gold Plated
Length 6′
Color Black
End A – Type USB A
End B – Type USB miniB
End A – Connector Molded
End B – Connector Molded
Packaging Plastic Bag
Certifications
Environmental RoHS Compliant
Warranty
Product Warranty Lifetime
Feature Focus
Cable Features

Cable sold by CyberPower Systems covers two main product lines: Universal Cable and Non-Universal Cable. Our cable products provide competitive data transfer rates (as related to Ethernet connectivity), come in a variety of lengths, and are backed by a warranty. Certain families of cable products have common features. For example, our Cat6, Cat5e, and Firewire® cable products feature snagless booted connectors which help prevent them from catching on surfaces. This decreases the likelihood that the connector will break. Many of our USB 2.0 cables are Plug-and-Play ready and will work without requiring technical configuration.

For PCs, Plug and Play is an Intel standard for automatic peripheral configuration.


Differences between Cable Types

CyberPower offers these types of the cable: Category 5e, Category 6, FireWire®, Parallel, and USB 2.0.

Category 5e Cable is a twisted pair cable for carrying signals. It is used in structured cabling for computer networks such as Ethernet. The cable standard provides performance of up to 100 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), and 1000BASE-T (Gigabit Ethernet). Cat 5e, which improves upon the crosstalk specifications of Category 5 Cable, also carries signals such as telephony and video.

Category 6 (Cat6) Cable is a standardized cable for Gigabit Ethernet and other network physical layers. It is backward compatible with the Category 5/5e cable standards. Compared with Cat 5 and Cat 5e, Cat 6 features more protection for crosstalk and system noise. The Cat 6 cable standard also provides performance of up to 250 MHz and is suitable for 10BASE-T, 100BASE-TX (Fast Ethernet), 1000BASE-T/1000BASE-TX (Gigabit Ethernet), and 10GBASE-T (10-Gigabit Ethernet).

Firewire or FireWire® Cable (IEEE 1394) can transfer data between devices at 100, 200, or 400 Mbit/s. The cable’s maximum length is limited to 14.8 ft. (4.5 meters), but you can have up to 16 cables daisy-chained by using active repeaters, external hubs, or internal hubs. The original release of IEEE 1394-1995 is now known as Firewire 400.

Parallel Cable
Parallel cables connect parallel printers, scannes, and other peripherals to your computer.

USB 2.0 Cable
The fastest USB cables available today, USB 2.0 cables connect your high-speed USB peripherals to your computer.


What Is a Universal Serial Bus (USB)?

A Universal Serial Bus (USB) connects computers and peripherals. The USB replaces the different kinds of serial and parallel port connectors with one standardized plug and port combined. You can use a USB with various devices, including those for digital photography, digital imaging, PC-telephony, video conferencing, and others.

The primary types of USB connectors are USB 3.0 (SuperSpeed), USB 2.0 (Hi-Speed), and USB 1.1.The USB Implementers Forum, Inc. (USB-IF) provides detailed information about USB connectors.

USB-Compliant Products
Compliance testing conducted by the USB-IF helps manufacturers measure how well their products match USB specification. Products tested and certified by the USB-IF will work together. For more details, visit the USB Compliance Program page.


About the USB Implementers Forum, Inc.

The USB Implementers Forum, Inc. (USB-IF) is a non-profit corporation founded by the group of companies that developed the Universal Serial Bus (USB) specification. The USB-IF serves as a support organization and forum for the advancement and adoption of USB technology. The Forum facilitates the development of high-quality compatible USB peripherals (USB devices), promotes the benefits of USB, and shares information about the quality of products that have passed compliance testing. USB-IF activities include:

  • Hosting workshops about USB compliance
  • Developing tests of USB compliance
  • Promotion of USB technology
  • Distributing marketing programs and collateral materials
  • Hosting USB Developer Conferences

For more information, visit the USB-IF website.


USB 2.0 Cable

USB devices,such as computer peripherals, smartphones, and other electronics, have sockets which connect with the plug of a USB cable. These cables attach a USB device to another device or piece of electronic equipment, providing for data transfer, connectivity, and charging/powering.

The sockets (ports) of a host device are referred to as Type A. The peripheral sockets are of several types: B, Mini-B, and Micro-B. As host devices, computers feature Type a sockets/ports for use with USB devices. The plugs of USB cables have a Type A plug (connector) at one end and one of the Type B plugs (connectors), such a Mini USB or USB plug, at the other end. There are other USB plug configurations, which vary according to the device and cable.

USB 2.0 Cables
The fastest USB cables available today, USB 2.0 cables from CyberPower connect your high-speed USB peripherals to your computer. Our USB 2.0 cables are Plug-and-Play ready and will work without requiring technical configuration.


Support
Should I register the CyberPower product I purchased?

We recommend that you promptly register the product you purchased. You may register online by clicking the Registration button at the top of the page.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model TypeConnectorCord LengthColorTransfer Rate MSRP
 CPU3RTAKT USB 2.0Retractable3 ftBlack480 Mbps $17.95
 500-25-SPU Cat6Booted, Snagless25 ftPurple500 Mhz $29.95
 500-07-SPU Cat6Booted, Snagless7 ftPurple500 Mhz $12.95
 350-07-SSL Cat5eMolded, Snagless7 ftSilver350 Mhz $11.95
 350-14-SSL Cat5eMolded, Snagless14 ftSilver350 Mhz $19.95
 350-25-SSL Cat5eMolded, Snagless25 ftSilver350 Mhz $24.95
 500-14-SPU Cat6Booted, Snagless14 ftPurple500 Mhz $21.95