Battery Banks

CP-MBC

DISCONTINUED
  • Power source: USB
  • USB charge port: 1
  • USB output: 5Vdc @ 1A
  • LED indicators: Yes
  • Warranty: 1 year
Overview

Product Overview

Compatible with USB 2.0 and USB 1.1, the CyberPower CP-MBC Mobile USB Battery Pack features a 1-Amp USB port for charging iPods, PDAs, cameras, and other personal electronics. The CP-MBC provides up to 55 hours of service and can be charged either from a standard wall outlet, using its AC power cord, or with its USB 2.0 cable. This dual-purpose USB cable can charge the battery pack or electronic equipment.

LED lights illuminate to indicate statuses for Charge and Power. Lightweight and compact, the CPMBC travels easily and is conveniently stored when not in use. It comes with a one-year limited warranty.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • LED Indicators
    Illuminate for Charge and Power status.
  • Compact Design
    Ensures that the charger fits neatly in a briefcase, backpack, or luggage for easy portability and convenient use.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Typical Applications
Specifications
Expand All
Input
Input Voltage Range 5 V
Input Power Source Charge using included AC transformer or upstream USB port
Output
On Battery Output Voltage Range 5 V +/-5%
On Battery Output Maximum Current 1.2 A
On PC USB Port Maximum Current 500 mA
On AC Adapter Output Maximum Current 1 A
USB Charge Port – Total 1
USB Charging Amperage 1.0 A
Capacity 6 Watt-hours
Output Power 5 Watt Maximum Continuous Power
6 Watt Peak Power – Short Duration
Powering Indication Orange LED
Capacity Indication Green LED
Charge Time Recharges to 100% in 3.5 hours
Physical
Dimensions – W×H×D (in) 2.5 × 4.25 × 0.5 in.
Weight (lbs) 0.25 lbs
Environmental
Operating Temperature 32°F to 113°F (0°C to 45°C)
Storage Temperature -4°F to 140°F (-20°C to 60°C)
Certifications
Safety FCC/CE
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
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
 Model MSRP