USB Battery Banks

CPBC5200AC

DISCONTINUED
  • Power source: USB
  • Battery capacity: 5200mAH
  • Charges provided: 6 Smartphone charges
  • USB output: 2.1A (shared)
  • Ports: 2
  • Overload: Protected
  • Battery type: Lithium-ion
  • LED indicators: Yes
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPBC5200AC Mobile Battery Pack, with folding AC plug, charges and powers two mobile USB devices at the same time, including tablets, smartphones, MP3 players, and handheld gaming systems. The rechargeable compact lithium-ion battery provides up to 710 hours of runtime and offers convenient portability. Dual USB ports (2.1 Amp shared) work with any USB cable to charge and power electronic equipment up to 2.1A USB. The built-in folding AC plug fits into standard wall outlets to recharge the pack. (The typical recharge time is six hours.) The CPBC5200AC comes with a user guide and a one-year limited warranty.

Product Features
  • USB Charge Ports
    Rapidly charge and power USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Folding AC Power Plug
    Fits into a standard wall outlet to recharge the battery pack.
  • Power Switch
    Activities and deactivates various functions of the battery pack. The Power Switch is a button located in the front of the battery pack.
  • LED Indicators
    Provide information about power status (on/off), overload, battery capacity, and battery failure.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Compatible Products
Specifications
Expand All
General
Type USB Battery Pack
Input
Voltage 5V ± 5% DC
Current 0.4A
Power Source Folding AC Plug
Input Connector AC Plug
Output
USB Charge 5V ± 5%
USB Charge Port – Total 2
USB Charging Amperage 2.1A (shared)
Output Connector USB Type A (Female) x2
Special Features
Flashlight N/A
Battery
Battery Capacity 5200mAh
Battery Voltage 3.7V
Recharge Time – Hours (Typical) 6
Protection Features
Short Circuit Yes
Low Voltage N/A
Over Charging Yes
Over Discharging Yes
Discharge Over Current Yes
Energy Saving Mode Yes
LED Indicators
Power On/Off Yes
Battery Capacity 4 Green Bars
Overload Yes
Battery Failure Yes
Physical
Dimensions – W×H×D (in) 2.2 x 0.96 x 4.26 inches
Weight (lbs) 0.37 lbs
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Storage Temperature 14°F to 122°F / -10°C to 50°C
Certifications
Safety TUV/FCC/CE
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

CPBC5200AC

575 KB

CPBC5200AC

1.02 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP