USB Battery Banks

CPBC4400

DISCONTINUED
  • Power source: USB
  • USB charge port: 1
  • USB output: 1 Amp
  • Charges provided: 2 Smartphone charges
  • Overload: Protected
  • Battery capacity: 4400mAH
  • Battery type: Lithium-ion
  • LED indicators: Yes
  • LED flashlight: Yes
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPBC4400 Mobile Battery Pack charges and powers your mobile USB devices—including smartphones, MP3 players, and handheld gaming systems—while you're away from other power sources. The rechargeable compact lithium-ion battery provides up to 690 hours of runtime and offers convenient portability. A built-in 1-Amp USB port works with any USB cable to charge and power 1A USB devices. The attached USB connector can recharge the battery when used with any powered USB port external to the battery. (Typical battery recharge time is six hours.) The CPBC4400 Mobile Battery Pack includes the lithium-ion battery, USB cable, USB charging connector, LED flashlight, user guide, and a one-year limited warrany.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Attached USB Charging Connector
    Recharges the lithium-ion battery by working with any USB port external to the battery.
  • LED Indicators
    Provide information about power status (on/off), overload, battery capacity, and battery failure.
  • LED Flashlight
    Provides illumination. To activate or deactivate the flashlight, press the on/off button twice.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Specifications
Expand All
General
Type USB Battery Pack
Input
Voltage 5V ± 5% DC
Current 1.0A
Power Source USB Port
Input Connector USB Type A (Male) with attached cable
Output
USB Charge 5V ± 5%
USB Charge Port – Total 1
USB Charging Amperage 1.0A
Output Connector USB Type A (Female)
Special Features
Flashlight Yes
Battery
Battery Capacity 4400mAh
Battery Voltage 3.7V
Recharge Time – Hours (Typical) 6
LED Indicators
Power On/Off Yes
Battery Capacity 3 Green Bars
Overload Yes
Battery Failure Yes
Physical
Dimensions – W×H×D (in) 2.3 x 0.9 x 3.0 inches
Weight (lbs) 0.29 lbs
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Storage Temperature 14°F to 122°F / -10°C to 50°C
Certifications
Safety FCC/CE/MFi
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

CPBC4400

608 KB

CPBC4400

345 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP