USB Battery Banks

CPBC2200

DISCONTINUED
  • Power source: USB port
  • USB charge port: 1
  • Charges provided: 1 Smartphone charge
  • USB output: 1 Amp
  • Battery capacity: 2200mAH
  • Battery type: Lithium-ion
  • LED indicators: Yes
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPBC2200 Mobile Battery Pack charges and powers mobile devices—including smartphones, MP3 players, and handheld gaming systems—while you're away from other power sources. The rechargeable compact lithium-ion battery provides up to 40 hours of extra runtime and offers convenient portability. A built-in 1-Amp USB port works with any USB cable to charge and power 1A USB devices. The attached USB connector can recharge the battery when used with any powered USB port external to the battery. (Typical battery recharge time is six hours.) The CPBC2200 Mobile Battery Pack includes the lithium-ion battery, USB cable, USB charging connector, user guide, and a one-year limited warranty.

Product Features
  • USB Charge Port
    Charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Attached USB Charging Connector
    Recharges the lithium-ion battery by working with any USB port.
  • LED Indicators
    Provide information about the battery capacity.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Specifications
Expand All
General
Type USB Battery Pack
Input
Voltage 5V ± 5% DC
Current 0.6A
Power Source USB Port
Input Connector USB Type A (Male) with attached cable
Output
USB Charge 5V ± 5%
USB Charge Port – Total 1
USB Charging Amperage 1.0A
Output Connector USB Type A (Female)
Battery
Battery Capacity 2200mAh
Battery Voltage 3.7V
Recharge Time – Hours (Typical) 4
Protection Features
Short Circuit Yes
Low Voltage Yes
Over Charging Yes
Over Discharging Yes
Discharge Over Current Yes
LED Indicators
Power On/Off N/A
Battery Capacity 1 Green/Red Bar, 2 Green Bars
Overload N/A
Battery Failure N/A
Physical
Dimensions – W×H×D (in) 1.7 × 0.9 × 3.4 inches
Weight (lbs) 0.16 lbs
Environmental
Operating Temperature 32 °F to 104 °F / 0 °C to 40 °C
Storage Temperature 14°F to 122°F / -10°C to 50 °C
Certifications
Safety FCC/CE
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

CPBC2200

237 KB

CPBC2200

332 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP