USB Battery Banks

CPBC10400

DISCONTINUED
  • Power source: USB port
  • Battery capacity: 10400mAH
  • Charges provided: 6 Smartphone charges
  • USB output: 3.1A (USB: 2.1A, Micro USB: 1A)
  • Output connector: USB Type A (Female), Micro USB (Male) with cable
  • Overload: Protected
  • Battery type: Lithium-ion
  • LED indicators: Yes
  • LED flashlight: Yes
  • Warranty: 1 year
Overview

Product Overview

The CyberPower CPBC10400 USB Battery Pack is a rechargeable, long-lasting lithium-ion battery designed for powering mobile devices, including tablets, smartphones, MP3 players, digital cameras, and other handheld devices, while away from other power sources. This model provides 2.1-Amp USB/Micro USB support. The attached USB charging connector can be used to charge the battery pack through any powered USB port. With the USB cable, you can charge your devices and enjoy hours of extra runtime. The CPBC10400 comes with a one-year limited warranty.

Product Features
  • USB Charge Port
    Rapidly charges and powers USB devices such as tablets (including iPad), smartphones, MP3 players, and other mobile accessories.
  • Micro USB Port
    Provides an ampere of power.
  • Attached USB Charging Connector
    Recharges the lithium-ion battery by working with any USB port.
  • LED Indicators
    Provide information about power status (on/off), overload, battery capacity, and battery failure.
  • LED Flashlight
    Provides illumination. To activate or deactivate the flashlight, press the on/off button twice.
  • One-Year Limited Warranty
    Covers defects in materials and workmanship in the product under normal use and conditions within one year of the purchase date. See warranty for details.
Specifications
Expand All
General
Type USB Battery Pack
Input
Voltage 5V ± 5% DC
Current 2.0A
Power Source USB Port
Input Connector USB Type A (Male) with attached cable
Output
USB Charge 5V ± 5%
USB Charging Amperage 3.1A (USB: 2.1A; Micro USB: 1A)
Output Connector USB Type A (Female), Micro USB (Male) with attached cable
Special Features
Flashlight Yes
Battery
Battery Capacity 10400mAh
Battery Voltage 3.7V
Recharge Time – Hours (Typical) 12 (7 hrs w/2.1A charger)
Protection Features
Short Circuit Yes
Low Voltage Yes
Over Charging Yes
Over Discharging Yes
Discharge Over Current Yes
Energy Saving Mode Yes
LED Indicators
Power On/Off Yes
Battery Capacity 4 Green Bars
Overload Yes
Battery Failure Yes
Physical
Dimensions – W×H×D (in) 3.06 x 1.05 x 4.42 inches
Weight (lbs) 0.57 lbs
Environmental
Operating Temperature 32°F to 104°F / 0°C to 40°C
Storage Temperature 14°F to 122°F / -10°C to 50°C
Certifications
Safety FCC/CE
Environmental RoHS Compliant
Warranty
Product Warranty 1 Year Limited
Downloads

CPBC10400

537 KB

CPBC10400

372 KB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model MSRP