3-Phase Modular UPS Power Modules

SM10KAPMA

$4,399.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Capacity: 10-20 kVA / 10-20 kW
  • Redundancy: (N+1) capable
  • Power Factor (PF): 1.0
  • Topology: Double-Conversion
  • Waveform: Sine Wave
  • High Density: Yes – 2U
  • Warranty: 1 year
Overview

Product Overview

CyberPower 3-Phase Modular UPS SM010KAPMA Power Modules are ultra-robust units capable of handling brief overcurrents of up to 150%. Indicator lights show status of each Power Module and the high-density design puts 10KVA of power in just 2U of space. Includes a One-Year Limited Warranty. For CyberPower 3-Phase Modular UPS Smart App Online Series models SM020KAMFA, SM040KAMFA.

Product Features

Double-Conversion Topology
Provides consistent, clean, and nearly perfect power, regardless of the condition of the incoming power. Never a need to switch to battery as DC power operates 100% of the time. Designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.

Sine Wave Output
Keeps sensitive equipment with Active PFC working by preventing unnecessary shutdowns caused by gaps from simulated sine waves.

Generator Compatible
Ensures a stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.

Converter Mode
Provides the flexibility to set the output frequency, regardless of the input frequency, to match connected equipment by selecting 50Hz or 60Hz output on the LCD control panel.

One-Year Warranty
CyberPower will repair or replace a defective UPS system (including batteries) within one year of your 3-Phase Modular UPS installation. See warranty for details.

Compatible Products
WARNING

This product can expose you to Nickel, which is known to the State of California to cause cancer. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
General
Energy Saving Online ECO Mode Efficiency >97.5%
UPS Topology Online Double Conversion
Battery
Boost Charge Voltage 2.4 VDC/Cell, Constant Current and Constant Voltage Charge Mode
Float Charge Voltage 2.25 VDC/Cell
Hot Swappable Yes
Input
Input Frequency Range 40 Hz – 70 Hz
Input Power Factor 0.99
Phase 3 Phase
Output
Output Frequency 50/60 Hz (auto-sensing/configurable)
Output Power Factor 1
Overload Protection 110% Load for 10 min
125% Load for 1 min
150% Load for 30 sec
>150% Load for 200 ms
VA 10000 VA
Watts 10000 W
Management & Communications
LED Indicators Rectifier
Battery Mode
Bypass Mode
Inverter
Load
Status
Physical
Color Silver/Black
Form Factor Modular
Material of Construction Metal
Mounting Hardware No
Rack Height 2U
Dimensions
Physical Dimensions – (WxHxD) (cm) 43.69 x 8.38 x 58.93 (cm)
Physical Dimensions – (WxHxD) (in) 17.2 x 3.30 x 23.20 (in)
Physical Dimensions – (WxHxD) (mm) 437 x 84 x 589 (mm)
Physical Weight (kg) 16.42
Physical Weight (lb) 36.20
Dimensions – Shipping
Shipping – Weight (kg) 19.5
Shipping – Weight (lb) 43
Shipping Dimensions – (WxHxD) (cm) 57.15 x 22.56 x 72.09 (cm)
Shipping Dimensions – (WxHxD) (in) 22.5 x 8.88 x 28.38 (in)
Shipping Dimensions – (WxHxD) (mm) 571.5 x 225.55 x 720.85 (mm)
Dimensions – Power Module
Power Module – Rack Units 2U
Environmental
Audible noise at 1m from surface of unit 56 dBA
Maximum Air Exchange 4.5 m3 /min
Online Thermal Dissipation 2797.83 BTU/hr
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Elevation Note At ≤1000m above sea level, de-rate power by 1% per 100m between 1000m and 3048m
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Temperature Note Battery life is halved for every 10°C increase above 20°C
Storage Battery Temperature Note Optimum battery storage between -15°C and 20°C
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature -4 – 158 °F (-20 – 70 °C)
Compatibility
UPS Models SM020KAMFA, SM040KAMFA
Certifications
Environmental RoHS Compliant
Safety cTUVus
UL1778, CSA C22.2 No. 107.3-14
CFR 47 FCC Part 15, Subpart B, Class A
IEC62040-2
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

SM10KAPMA

279 KB
Support
What is N+1?

N = Power delivered by the UPS (e.g. 20KVA). +1 refers to an extra power and battery module for redundancy. If there is a fault in one module it can be replaced while still providing fully protected power.

What Is N+N?

N+N is a second complete UPS wired in parallel, distributing 50% of the load evenly across the two units. If one UPS were to fail, the load would be seamlessly picked up by the reciprocal UPS.

What Is (N+1)+(N+1)?

Redundant redundancy, for the most critical applications. Two N+1 UPS systems in parallel to increase reliability exponentially and eliminate downtime. Provide confidence that you are prepared for the unexpected.

Is my UPS “Hot-Swappable”?

If N+1 is purchased, YES! If your system is not configured for N+1, each power module supplies 10KVA of power, so if you are running 20KVA of load on a 40KVA system you can swap power modules because the system will remain running on 30 of 40KVA, easily picking up your 20KVA load until the new power module is installed. For batteries, the same applies. If at least one extra battery string is provided, the UPS can operate fully protected while the battery modules are replaced one at a time.

Do I need the optional circuit breakers?

If the power feed is protected upstream, by an appropriately sized overcurrent protection device, an input circuit breaker is not required. If the output is feeding a distribution panel with a properly sized main circuit breaker, the output breaker is not required. With all of that said, having the circuit breakers located at the UPS adds an extra disconnect point, centralized at the UPS for quick and easy bypass function for repairs or maintenance. If paralleling UPS systems, both systems should be equipped with the optional circuit breakers.

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Power FactorRack HeightUPS Models MSRP
Runtime