3-Phase Maintenance Bypass Switch

MBS100D5B

$3,960.00 MSRP 
Purchase Online
Find a Solution Provider Locate a Partner
  • Amperage: 100 A
  • Breaker Type: Input/Output
  • Number of Poles: 3
  • Warranty: 1 year
Overview

Product Overview

The CyberPower MBS100D5B 3-Phase Maintenance Bypass Switch provides convenience and safety for maintenance bypass applications. Maintenance bypass panel for complete isolation of the UPS during service operations. Includes a One-Year Limited Warranty.

For Cyberpower Smart App Online 3-Phase Modular UPS system SM020KAMFA.

Product Features

The CyberPower MBS100D5B 3-Phase Maintenance Bypass Switch provides convenience and safety for maintenance bypass applications. Maintenance bypass panel for complete isolation of the UPS during service operations. Includes a One-Year Limited Warranty.

What's In The Box

100A MAINTENANCE BYPASS SWITCH

WARNING

This product can expose you to chemicals including Nickel and Antimony Oxide, which are known to the State of California to cause cancer, and Toluene, which is known to the State of California to cause birth defects or other reproductive harm. For more information go to http://www.P65Warnings.ca.gov.

Specifications
Expand All
Physical
Color Black
Material of Construction Metal
Mounting Hardware Yes
Dimensions
Physical Dimensions – (WxHxD) (cm) 59.94 x 61.98 x 19.3 (cm)
Physical Dimensions – (WxHxD) (in) 23.6 x 24.4 x 7.6 (in)
Physical Dimensions – (WxHxD) (mm) 599 x 620 x 193 (mm)
Physical Weight (kg) 22.5
Physical Weight (lb) 49.6
Dimensions – Shipping
Shipping – Weight (kg) 24.58
Shipping – Weight (lb) 54.2
Shipping Dimensions – (WxHxD) (cm) 74.61 x 29.21 x 68.58 (cm)
Shipping Dimensions – (WxHxD) (in) 29.375 x 11.5 x 27 (in)
Shipping Dimensions – (WxHxD) (mm) 746.13 x 292.1 x 685.8 (mm)
Environmental
Operating Elevation 0 – 10000 ft (0 – 3048 m)
Operating Elevation Note At ≤1000m above sea level, de-rate power by 1% per 100m between 1000m and 3048m
Operating Relative Humidity 0 – 95 % (non-condensing)
Operating Temperature 32 – 104 °F (0 – 40 °C)
Operating Temperature Note Battery life is halved for every 10°C increase above 20°C
Storage Battery Temperature Note Optimum battery storage between -15°C and 20°C
Storage Relative Humidity 0 – 95% (non-condensing)
Storage Temperature 32 – 104 °F (0 – 40 °C)
Certifications
Environmental RoHS Compliant
Safety UL1778
CSA C22.2 No. 107.3-14
Warranty
Product Warranty 1 Year Limited Warranty
Downloads

MBS100D5B

339 KB
53.1 KB

MBS100D5B

4.32 MB
Support

Our Technical Support team will be happy help you with technical questions during business hours.

Our technical support team is available between 6AM and 9PM CST
Monday through Friday
Visit our Support Area

Series
 Model Description MSRP
 MBS100D5B $3,960.00
 MBS175D5B $6,600.00
 SMUCB175UAC $912.00
 SM10KADFA $274.00
 SM10KASPA $181.00
 FAN24V450T $38.00
 PARLCARD306 $164.00
 SMUCB100UAC $709.00
Runtime