Connector A: 9-Pin Male Mini DIN
Connector B: 9-Pin Male Mini DIN
Color: Black
Power Wires: 2 x 16 AWG
Signal Wires: 1 x 24 AWG
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing 1–12 of 28 results
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.