B625
MSRP
$34.95
Joules: 1500 J
Amps: 15 A
Cord Length: 25 ft (7.6 m)
Color: White
Outlets: 6 - NEMA 5-15R
CST150UC-FC
MSRP
$251.90
Runtime Half Load: 13 min
Runtime Full Load: 2 min
Output VA: 1500 VA
Output Watts: 900 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 10
View Runtime
Operating System: Windows, Linux, MacOS
Software Version: 2.1.1
M550L
MSRP
$439.95
Runtime Half Load: 25 min
Runtime Full Load: 8 min
Output: 550 VA
Output: 440 W
Form Factor: Mini-Tower
Waveform: Simulated Sine Wave
Outlets: 4 - 5-15R-HG
View Runtime
OR2200PFCRT2U
MSRP
$729.95
Runtime Half Load:
Runtime Full Load: 4.5 min
Output VA: 2000 VA
Output Watts: 1540 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets:
View Runtime
OR2200LCDRT2U
MSRP
$694.95
Runtime Half Load: 13 min
Runtime Full Load:
Output VA: 2000 VA
Output Watts: 1320 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime
OR2200LCDRTXL2U
MSRP
$944.95
Runtime Half Load: 15 min
Runtime Full Load: 6 min
Output VA: 2100 VA
Output Watts: 1650 W
Form Factor: Rack / Tower
Waveform: Simulated Sine Wave
Outlets: 8 - NEMA 5-20R
View Runtime
Showing 1–12 of 97 results