Voltage: 200 - 240 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 21 - IEC-320 C13,3 - IEC-320 C19
Voltage: 200 - 230 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 1U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 2 - IEC-320 C19,6 - IEC-320 C13
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13,4 - IEC-320 C19
Voltage: 200 - 230 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 1U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13,4 - IEC-320 C19
Voltage: 200 - 230 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 8 - IEC-320 C19,24 - IEC-320 C13
Voltage: 200 - 240 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 21 - IEC-320 C13,3 - IEC-320 C19
Voltage: 200 - 230 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 4 - IEC-320 C19,16 - IEC-320 C13
Voltage: 200 - 240 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 36 - IEC-320 C13,6 - IEC-320 C19
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 16 - IEC-320 C13
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 10 - IEC-320 C19
Voltage: 200 - 240 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 2U
Current: 30A
Input Plug: NEMA L6-30P
Outlets: 12 - IEC-320 C13,4 - IEC-320 C19
Showing 1–12 of 17 results