PR2200RTXL2UHVAN
MSRP
$1,979.95
Runtime Half Load:
Runtime Full Load:
Output VA: 2200 VA
Output W: 2200 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 4 - NEMA 6-20R,2 - NEMA L6-20R
View Runtime