Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 16 - NEMA 5-15R
Joules: 1500 J
Amps: 15 A
Cord Length: 25 ft (7.6 m)
Color: White
Outlets: 6 - NEMA 5-15R
Voltage: 100 - 120 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 15A (Derated to 12A)
Input Plug: NEMA 5-15P
Outlets: 20 - NEMA 5-15R
Voltage: 100 - 120 VAC
Cord Length: 10 ft (3.0 m)
Racksize: 0U
Current: 15A (Derated to 12A)
Input Plug: NEMA 5-15P
Outlets: 16 - NEMA 5-15R
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 8 - NEMA 5-15R
Runtime Half Load: 8 min
Runtime Full Load: 2 min
Output VA: 550 VA
Output Watts: 330 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8
View Runtime
Runtime Half Load: 6 min
Runtime Full Load: 1.5 min
Output VA: 450 VA
Output Watts: 260 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8
View Runtime
Runtime Half Load: 6 min
Runtime Full Load: 1.5 min
Output VA: 450 VA
Output Watts: 260 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8
Runtime Half Load: 9 min
Runtime Full Load: 2 min
Output VA: 650 VA
Output Watts: 360 W
Form Factor: Compact
Waveform: Simulated Sine Wave
Outlets: 8
Outlets: 8 - NEMA 5-15R
USB Ports: 2
Surge Protection: 2700 J
Cord Length: 6 ft (1.8 m)
Amps: 0 A
Joules: 1680 J
Cord Length: Walltap
Outlets: 6 - NEMA 5-15R
USB: 4.8 Amps (Shared)
Data Protection: None
Voltage: 100 - 120 VAC
Cord Length: 12 ft (3.7 m)
Racksize: 1U
Current: 15A
Input Plug: NEMA 5-15P
Outlets: 8 - NEMA 5-15R
Showing 1–12 of 42 results