OL3000RTXL2UHVN
MSRP
$3,059.00
Runtime Half Load: 12.5 min
Runtime Full Load: 4 min
Output VA: 3000 VA
Output W: 2700 W
Form Factor: Rack / Tower
Waveform: Sine Wave
Outlets: 2 - NEMA L6-20R,1 - NEMA L6-30R
View Runtime