PDU41005

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100V–240V
  • Frequency: 50Hz/60Hz
  • Plug type: IEC-320 C20
  • Outlets: 8 IEC-320 C13
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Warranty: 3 year

PDU71005

0 min read

  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100–240V
  • Frequency: 50Hz/60Hz
  • Plug type: IEC-320 C20
  • Outlets: 8 IEC-320 C13
  • Size: 1U Rackmount
  • Warranty: 3 year

PDU71004

0 min read

  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 100–240V
  • Frequency: 50Hz/60Hz
  • Plug type: IEC-320 C14
  • Outlets: 8 IEC-320 C13
  • Size: 1U Rackmount
  • Warranty: 3 year

PDU71006

0 min read

  • Monitoring Level: Metered-By-Outlet
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200–240V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-20P
  • Outlets: 8 IEC-320 C13
  • Size: 1U Rackmount
  • Warranty: 3 year

PDU41006

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-20P
  • Outlets: 8 IEC-320 C13
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Warranty: 3 year

PDU31006

0 min read

  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: NEMA L6-20P
  • Outlets: 8 IEC-320 C13
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Warranty: 3 year

PDU31005

0 min read

  • Monitored PDU: SNMP Network Interface
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Amps: 20A (Derated 16A)
  • Volts: 100 – 240Vac
  • Frequency: 50Hz/60Hz
  • Plug Type: IEC-320 C20
  • Outlets: 8 x IEC-320 C19
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Cord Length (ft): 10
  • Warranty: 3 Year

PDU31004

0 min read

  • Monitored PDU: SNMP Network Interface
  • Automated notifications: E-mail, SMS, Text and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 120-240Vac
  • Frequency: 50Hz/60Hz
  • Plug Type: IEC-320 C14
  • Outlets: 8 IEC-320 C13
  • Outlet location: 8 Front
  • Size: 1U Rackmount
  • Cord Length (ft): 10
  • Warranty: 3 Year

PDU81004

0 min read

  • Monitoring Level: Metered-by-Outlet
  • Notifications: Email, SMS Text
  • Phase: Single
  • Amps: 15A (Derated to 12A UL/10A CE)
  • Volts: 100-240 V
  • Frequency: 50Hz/60Hz
  • Input plug type: IEC-320 C14
  • Outlets: 8 IEC-320 C13
  • Size: 1U Rackmount
  • Cord Length (ft): 10
  • Dimensions (in): 17.05W x 1.75H x 4.41D
  • Warranty: 3 year

PDU81005

0 min read

  • Monitoring Level: Metered-by-Outlet
  • Notifications: Email, SMS Text
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 100-240 V
  • Frequency: 50Hz/60Hz
  • Input plug type: IEC-320 C20
  • Outlets: 8 IEC-320 C13
  • Size: 1U Rackmount
  • Cord Length (ft): 10
  • Dimensions (in): 17.05W x 1.75H x 4.41D
  • Warranty: 3 year

PDU81006

0 min read

  • Monitoring Level: Metered-by-Outlet
  • Notifications: Email, SMS Text
  • Phase: Single
  • Amps: 20A (Derated to 16A)
  • Volts: 200-240 V
  • Frequency: 50Hz/60Hz
  • Input plug type: NEMA L6-20P
  • Outlets: 8 IEC-320 C13
  • Size: 1U Rackmount
  • Cord length (ft.): 10
  • Dimensions (in): 17.05W x 1.75H x 4.41D
  • Warranty: 3 year

PDU15SWHVIEC8FNET

0 min read

  • Switched PDU: SNMP Network Interface and Switchable Outlets
  • Automated notifications: Email, SMS Text, and SNMP Trap
  • Phase: Single
  • Amps: 15A (Derated to 12A)
  • Volts: 200 – 240 V
  • Frequency: 50Hz/60Hz
  • Plug type: IEC-320 C14
  • Outlets: 8 IEC-320 C13
  • Outlet location: 8 Front
  • Size:1U Rackmount
  • Dimensions (in.): 17.05W x 1.75H x 4.41D
  • Cord length (ft.): 10
  • Warranty: 3 year