PR3000LCDSL
MSRP
$1,259.95
Runtime Half Load: 7.5
Runtime Full Load: 2
Output VA: 3000 VA
Output W: 2700 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 1 x NEMA L5-30R, 6 x NEMA 5-20R
View Runtime