PR2200LCDSL
MSRP
$949.95
Runtime Half Load: 10.2
Runtime Full Load: 3.3
Output VA: 2070 VA
Output W: 1980 W
Form Factor: Mini-Tower
Waveform: Sine Wave
Outlets: 1 x NEMA L5-20R, 6 x NEMA 5-20R
View Runtime