CyberPower Systems Introduces Industrial-Grade Power Distribution Units

April 21, 2010 by CyberPower

CyberPower Systems, the global leader of innovative power protection and distribution equipment, today announced the availability of the most comprehensive lineup of Power Distribution Units (PDUs) in the market space. Offering over 80 models, CyberPower’s PDU lineup includes Basic, Metered and Switched PDU models in horizontal and vertical rack-mount configurations, fulfilling the demand for versatile power distribution, especially in demanding high-density environments.

“CyberPower is committed to providing data center customers a broad line-up of PDU products that offer incredible flexibility, configurability, and quality that is second to none.” stated Dan Ayala, CyberPower’s Vice President of Worldwide Sales. “Our comprehensive PDU offering provides countless configuration options and allows IT managers, to make exact sizing decisions to help lower the total cost of ownership. Entering into this new category will bring us even closer to the needs of the customer in the data center space.”

All CyberPower PDUs offer industrial-grade durability and world-class reliability, backed by a lifetime warranty, ensuring years of dependable performance. The PDU configurations range from 8 to 38 outlets and include 15, 20 and 30-amp capacities with a circuit breaker. Every PDU offers industrial-grade metal housing, a flexible AC power cord, a cord retention tray and is ETL certified. CyberPower PDUs are designed and rigorously tested to distribute unfiltered electrical pass-through of conditioned power from a UPS or utility power from a wall outlet to multiple connected devices including networks, servers, workstations and telecom systems.

“The addition of our PDU products to our award-winning UPS systems helps to simplify the decision-making process for our customers – saving time and money.” added Jonah Cagley, Director of Marketing at CyberPower.

 

All CyberPower PDUs are 100% RoHS compliant. RoHS aims to improve environmental conditions worldwide by strictly limiting the use of six hazardous substances: lead, mercury, cadmium, hexavalent chromium, polybrominated biphenyls (PBBs) and polybrominated diphenyl ether (PBDE). CyberPower manufactures an extensive line of environmentally-friendly, RoHS-compliant power protection products.

For more information on CyberPower’s Power Distribution Units, visit: www.cpsww.com/pdus