RKBS15S2F10R
MSRP
$130.00
Joules: 3600 J
Amps: 15A
Cord Length: 15 ft (4.6 m)
Racksize: 1U
Outlets: 12 - NEMA 5-15R
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing all 8 results
© 2025 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.