B625
MSRP
$34.95
Joules: 1500 J
Amps: 15 A
Cord Length: 25 ft (7.6 m)
Color: White
Outlets: 6 - NEMA 5-15R
We are having issues with Support Ticket Submissions. Please use the "Let's Chat" or call 1-877-297-6937 to connect with support while we resolve this issue.
Showing 1–12 of 18 results
© 2024 Cyber Power Systems (USA), Inc. CyberPower is a registered trademark and brand of Cyber Power Systems (USA), Inc. All rights reserved.