Displays UPS statuses and customizable operating settings from up to ten feet away (with optional cable). The extendable LCD control panel can be configured in English, Spanish, or French for ease of use.
Use Fast Charge Technology to quickly restore full backup power to a UPS system to extend runtime.
Allows UPS batteries to return to full capacity more rapidly by using a built-in charger inside of each EBM.
It’s rare for a surge protector to experience a thermal event, but with fire-proof MOV technology, you will eliminate any worries of additional damage occurring beyond the surge protector. MOVs are the internal components that allow normal current to pass through the surge protector to your equipment, while diverting any harmful surges and spikes through the ground wire.
If the incoming voltage exceeds what the MOV can safely divert, the MOV will cut power to protect the connected equipment. In rare cases, a powerful surge could cause a conventional MOV to ignite and catch fire. Fireproof MOVs are encased in a ceramic, non-flammable material to prevent sparks or flames from occurring, protecting against electrical fires.
This feature protects against electrical fires so that your home and family are safe from house fires.
Flips out for the unit to plug into a wall outlet without a power cord. Folds for easy storage.
The number of AC power cycles in a given time period and measured in Hertz.
A lightweight HTML and script-based application which presents users with information or functionality obtained from other applications.
Stores all Microsoft Gadgets. The user can add or uninstall gadgets in this gallery.
Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
Improves UPS efficiency; saves on electrical and cooling costs.