Provides IT professionals with tools for monitoring and managing the UPS and backup power. This software offers remote management functionality. Free software download available. See the product detail page.
Monitors and controls a UPS with a simple dashboard interface. Free software download available. See the product detail page.
Q.931 (also called Q931) is a signaling protocol for Integrated Services Digital Network (ISDN) communications, that is used in voice over IP (VoIP). The Q.931 protocol is involved in the setup and termination of connections. Q.931 and TCP/IP work at different layers and share few features. Q.931 has reliable layers but does not provide retransmission or flow control.
Quadrature amplitude modulation, also know as QAM, is a method of combining two amplitude-modulated (AM) signals into a single channel, thereby doubling the effective bandwidth. QAM is used with pulse amplitude modulation (PAM) in digital systems, especially in wireless applications.
Allows a model to be installed horizontally (rack) or vertically (tower).
Are industrial-strength rackmount surge protectors (15-amp; 20-amp) designed for the most demanding applications. They safeguard systems and networking equipment against destructive power events that can damage equipment and cause the loss of valuable data. Rackbars may be installed vertically or horizontally.
See Electromagnetic Interference.
The amount of power being drawn by a system, measured in watts. Real power is a function of apparent power (volt-amps) and the power factor.
Enables offsite and onsite tracking of PDU vitals; provides outlet control for individual and networked clients.
Provides unsurpassed control and protection of the UPS, connected equipment, and network devices.
Allows administrators to control and configure the UPS, without being onsite, via a standard web browser or network management system (NMS).
Displays UPS statuses and customizable operating settings from up to ten feet away (with optional cable).