A lightweight HTML and script-based application which presents users with information or functionality obtained from other applications.
Stores all Microsoft Gadgets. The user can add or uninstall gadgets in this gallery.
Provides stable sine wave output (free of harmonics and distortion) without switching to battery mode when running on generator input power.
Is a patented design that allows utility power to bypass the UPS transformer, when AC power is stable, which reduces energy consumption, noise, and heat buildup.
Improves UPS efficiency; saves on electrical and cooling costs.
Reduces power consumption by utilizing a compact charger and power inverter to create an ultra-efficient backup power system for home and office use.
An electrical system connection that serves as a conduit between the circuit and earth.