Prevents power surges that travel through telephone, coaxial, and/or Ethernet lines from causing damage to electronics.
Dynamic Host Configuration Protocol (DHCP) automatically assigns an IP address to a device on a network.
Provides easy-to-read information about amperage, voltage, kilowatts, IP addresses, and other PDU information.
The unidirectional flow of an electric charge.
Provides consistent, clean, and nearly perfect power, regardless of the condition of incoming power. Systems with this technology operate on isolated DC power 100 percent of the time and have a zero transfer time because they never need to switch to battery. Double-Conversion UPS systems are designed for high-end system components, corporate servers, lab equipment, and other sensitive electronic devices.
Protects internal components and resists damage from impact or abrasions within challenging industrial environments. Also extends the life of the product.