Full Matrix LCD Control Panel
Our new state-of-the-art, multi-function, color matrix LCD screen is simple to set up and easy to use. The new design provides display zones for instant confirmation of UPS working status, load %, battery capacity, and status parameters. Color icons clearly communicate status: green for normal, yellow for warning, and red for fault notices.
Other added LCD control functions allow you to set up sensitivity levels, mute the alarm, monitor power vitals, and add key information such as the IP address and serial number. Plus, the control panel can pivot out 18 degrees in the rack and automatically rotates 90 degrees when placed into a tower configuration for easier viewing.