Extendable LCD Control Panel
Often a UPS is installed in a hard-to-reach area, such as a crowded IT closet, the bottom of a rack, or on the floor. A removable LCD control panel allows for easy access and can be placed up to ten feet away from the UPS when connected by a DB26 cable (sold separately). With an RMCARD205 installed, the LCD control panel will display and allow configuration of IP address settings.
Menu Functions
UPS Status displays vital information about the UPS. There are variable status types, including input and output voltage, battery information, runtime estimates, load data, and more.
LCD Settings Configuration offers customization of the UPS with multiple specific operation parameters including output voltage, sync frequency, alarm settings, and more.
Event Log allows for recording of UPS events with or without PowerPanel® Business Edition management software.
Multi-Language (select models) provides options to display text in English, Spanish, French, or German.
Disable Audible Alarms turns off audible alarms, as needed.
Manual Battery Test enables the user to run a UPS system test to ensure proper operation.