Complete Solution
  • The CyberPower sump pump battery backup system contains everything necessary to protect an existing sump pump from power events. This includes:

 

      • User-replaceable batteries that supply backup power during a utility power outage
      • Built-in surge protection, which protects the sump pump from a damaging spike in utility power
      • Automatic voltage regulation, which corrects minor power fluctuations without switching to battery mode and conserves battery power for when it is needed the most

 

  • The CyberPower sump pump battery backup system also comes with a two-year warranty, including coverage of batteries.